Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Motor Starter Combinations
GV2DM122M7 Product picture Schneider Electric

GV2DM122M7

Green premium brand logo
GV2DM122M7 Product picture Schneider Electric
GV2DM122M7
Green premium brand logo

DOL combination starter - TeSys GV2-DM - 20...25 A - 220 V AC

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    TeSys
    device short name
    GV2DM
    product or component type
    Motor starter
    motor starter type
    Non reversing
    coordination type
    Type 1
    poles description
    3P
    utilisation category
    AC-3
    motor power kW
    11 kW at 400/415 V AC 50/60 Hz
    15 kW at 500 V AC 50/60 Hz
    [Uc] control circuit voltage
    220 V AC 50/60 Hz
    magnetic tripping current
    327 A
    Complementary
    device composition
    1 combination block GV2AF3
    1 3-pole contactor
    1 motor circuit breaker type GV2ME
    thermal protection adjustment range
    20…25 A
    rated breaking capacity
    Iq 15 kA at 400/415 V conforming to IEC 60947-4-1
    Iq 4 kA at 500 V conforming to IEC 60947-4-1
    Iq 6 kA at 440 V conforming to IEC 60947-4-1
    net weight
    0.646 kg
    height
    186.8 mm
    width
    45 mm
    depth
    105.9 mm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Precabled motor starter (Version 1.0)
    Files in document
    stp
    1.4 MB
    pdf
    596.9 KB
    prp.document.label.format zip
    Size 2 MB
    Date 9/24/18
    Files in document
    stp
    1.4 MB
    pdf
    596.9 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GV2DM122M7 : DOL combination starter - TeSys GV2-DM - 20...25 A - 220 V AC
    Description
    DOL combination starter - TeSys GV2-DM - 20...25 A - 220 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/4/20
    Description
    DOL combination starter - TeSys GV2-DM - 20...25 A - 220 V AC
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GV2DM122M7 : DOL combination starter - TeSys GV2-DM - 20...25 A - 220 V AC
    Description
    DOL combination starter - TeSys GV2-DM - 20...25 A - 220 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/4/20
    Description
    DOL combination starter - TeSys GV2-DM - 20...25 A - 220 V AC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 150.1 KB
    Date 8/14/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GV2DM122M7 : DOL combination starter - TeSys GV2-DM - 20...25 A - 220 V AC
    Description
    DOL combination starter - TeSys GV2-DM - 20...25 A - 220 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/4/20
    Description
    DOL combination starter - TeSys GV2-DM - 20...25 A - 220 V AC
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /