Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   TeSys GV7
GV7AE11 Product picture Schneider Electric

GV7AE11

GV7AE11 Product picture Schneider Electric
GV7AE11

Auxiliary contact block, TeSys GV5 - GV6 - GV7, 1 C/O standard

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    device short name
    GV7AE
    product or component type
    Auxiliary contact block
    device application
    Signalling
    range compatibility
    TeSys GV5 motor circuit breaker
    TeSys GV6 motor circuit breaker
    TeSys GV7 motor circuit breaker
    auxiliary contact composition
    1 C/O
    auxiliary contacts type
    Standard contacts
    auxiliary contacts operation
    Instantaneous
    [Ith] conventional free air thermal current
    6 A conforming to IEC 60947-5-1
    [Ue] rated operational voltage
    <= 690 V AC 50/60 Hz
    <= 250 V DC
    [Ie] rated operational current
    6 A AC-12 Ue: <= 690 V conforming to IEC 60947-5-1
    6 A AC-15 Ue: <= 48 V conforming to IEC 60947-5-1
    5 A AC-15 Ue: 110...127 V conforming to IEC 60947-5-1
    4 A AC-15 Ue: 230...240 V conforming to IEC 60947-5-1
    3 A AC-15 Ue: 380...440 V conforming to IEC 60947-5-1
    0.1 A AC-15 Ue: 660...690 V conforming to IEC 60947-5-1
    2.5 A DC-12 Ue: <= 48 V conforming to IEC 60947-5-1
    0.8 A DC-12 Ue: 110 V conforming to IEC 60947-5-1
    0.3 A DC-12 Ue: 250 V conforming to IEC 60947-5-1
    1 A DC-14 Ue: <= 24 V conforming to IEC 60947-5-1
    0.5 A DC-14 Ue: 48 V conforming to IEC 60947-5-1
    0.2 A DC-14 Ue: 110 V conforming to IEC 60947-5-1
    0.05 A DC-14 Ue: 250 V conforming to IEC 60947-5-1
    minimum switching current
    5 mA
    minimum switching voltage
    17 V
    Complementary
    [Ui] rated insulation voltage
    690 V conforming to IEC 60947-1
    protection type
    GG fuse 10 A maximum
    GB2CB... circuit breaker 10 A maximum
    mechanical durability
    50000 cycles
    mounting location
    Inside the circuit breaker
    connections - terminals
    Screw clamps terminals 1 cable(s) 1.5 mm²flexible with cable end
    Screw clamps terminals 1 cable(s) 1.5 mm²flexible without cable end
    Screw clamps terminals 1 cable(s) 1.5 mm²rigid
    net weight
    0.015 kg
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    GV7AE11 : GV7AE11_ROHS_CHINA_DECLARATION
    Description
    GV7AE11_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    GV7AE11_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    GV7AE11 : GV7AE11_ROHS_DECLARATION
    Description
    GV7AE11_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    GV7AE11_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    GV7AE11 : GV7AE11_REACH_DECLARATION
    Description
    GV7AE11_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    GV7AE11_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /