Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Galaxy VS Accessories
GVSBPSU20K60H Product picture Schneider Electric

GVSBPSU20K60H

GVSBPSU20K60H Product picture Schneider Electric
GVSBPSU20K60H

Galaxy VS Maintenance Bypass Panel Single-Unit 20-60kW 400V Wallmount

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Description
    Maintenance bypass panel for complete isolation of the UPS during service operations.
    Model Name
    Galaxy VS Maintenance Bypass Panel Single-Unit 20-60kW 400V Wallmount
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahrain , Bangladesh , Belarus , Belgium , Benin , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Cayman Islands , Central African Republic , Chad , Chile , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Cote D'Ivoire , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , East Timor , Egypt , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Grenada , Guadeloupe , Guinea , French Guiana , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , New Zealand , Niger , Nigeria , Norway , Oman , Pakistan , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Qatar , Reunion , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Tunisia , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , Uruguay , Uzbekistan , Viet Nam , Western Sahara , Yemen , Zambia , Zimbabwe
    Physical
    Net Weight
    25.0 kg
    Maximum Height
    600.0 mm
    Maximum Width
    550.0 mm
    Maximum Depth
    220.0 mm
    Shipping Weight
    40.0 kg
    Shipping Height
    1200.0 mm
    Shipping Width
    800.0 mm
    Shipping Depth
    480.0 mm
    Environmental
    Operating Environment
    0 - 40 °C
    Storage Temperature
    -25 to 55 °C
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • English6
    User guide
    Format
    Size
    Date
    Add to My Documents
    Galaxy VS 10-120 kW Maintenance Bypass Panel for IEC Installation Manual (Version V1)
    Description
    Providing the certified electrician with information on how to install and connect the Galaxy VS maintenance bypass panel
    prp.document.label.format pdf
    Size 4.1 MB
    Date 7/29/19
    Description
    Providing the certified electrician with information on how to install and connect the Galaxy VS maintenance bypass panel
    CAD
    Format
    Size
    Date
    Add to My Documents
    GVSBPSU20K60H-WP - Galaxy VS Maintenance Bypass Panel single unit 20-60kW 400V Wallmount (Version V1)
    Files in document
    dwg
    1.5 MB
    pdf
    441.1 KB
    Description
    Galaxy VS, IEC Single unit Maintenance Bypass Units Mechanicals,
    prp.document.label.format zip
    Size 2 MB
    Date 10/31/19
    Files in document
    dwg
    1.5 MB
    pdf
    441.1 KB
    Description
    Galaxy VS, IEC Single unit Maintenance Bypass Units Mechanicals,
    prp.document.label.format zip
    Size 465.2 KB
    Date 12/9/18
    Description
    BIM Models, UPS, Galaxy VS
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Galaxy VS EU Declaration of Conformity (Version V4)
    Description
    EU Declaration of Conformity
    prp.document.label.format pdf
    Size 148.6 KB
    Date 2/3/20
    Description
    EU Declaration of Conformity
    prp.document.label.format pdf
    Size 78.8 KB
    Date 1/31/20
    Galaxy VS Cmim Declaration of Conformity (Version V0)
    Description
    Cmim Declaration of Conformity
    prp.document.label.format pdf
    Size 107 KB
    Date 7/14/19
    Description
    Cmim Declaration of Conformity
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /