Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Galaxy VS Accessories
GVSCBC10B2 Product picture Schneider Electric

GVSCBC10B2

GVSCBC10B2 Product picture Schneider Electric
GVSCBC10B2

Galaxy VS Classic Battery Cabinet with batteries, IEC, 1000mm wide - Config B2

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Description
    Battery cabinet that includes batteries and battery breaker.
    Model Name
    Galaxy VS Classic Battery Cabinet with batteries, IEC, 1000mm wide - Config B2
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahamas , Bahrain , Belarus , Belgium , Benin , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Cayman Islands , Central African Republic , Chad , Chile , China , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Cote D'Ivoire , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , East Timor , Egypt , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Grenada , Guadeloupe , Guinea , French Guiana , Hungary , Iceland , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , New Zealand , Niger , Nigeria , Norway , Oman , Pakistan , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Qatar , Reunion , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Tunisia , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , Uruguay , Uzbekistan , Viet Nam , Western Sahara , Yemen , Zambia , Zimbabwe
    Batteries & Runtime
    Battery Type
    VRLA
    Battery mounting
    Enclosed battery cabinet
    Physical
    Net Weight
    1512.0 kg
    Maximum Height
    1900.0 mm
    Maximum Width
    1010.0 mm
    Maximum Depth
    845.0 mm
    Shipping Weight
    1512.0 kg
    Shipping Width
    1010.0 mm
    Shipping Height
    1900.0 mm
    Shipping Depth
    845.0 mm
    Color
    Gloss level 85% , RAL 9003 , White
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Storage Temperature
    -15 - 40 °C
    Storage Relative Humidity
    10 - 80 (non-condensing) %
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains SVHCs
    Other Environmental Compliance
    China RoHS
  • View more View less

    Documents

    Language
    • English6
    User guide
    Format
    Size
    Date
    Add to My Documents
    Galaxy VS Classic Battery Cabinet Installation (Version V3)
    Description
    Installation manual containing information on how to install and connect the product.
    prp.document.label.format pdf
    Size 1.8 MB
    Date 10/7/19
    Description
    Installation manual containing information on how to install and connect the product.
    CAD
    Format
    Size
    Date
    Add to My Documents
    BIM_GVSCBC10A2B2 (Version 0)
    Description
    Galaxy VS Classic Battery Cabinet Config 10A2/10B2 BIM
    prp.document.label.format zip
    Size 849.2 KB
    Date 12/17/19
    Description
    Galaxy VS Classic Battery Cabinet Config 10A2/10B2 BIM
    GVSCBC10B2 (Version 3)
    Files in document
    dwg
    545.4 KB
    pdf
    278.8 KB
    Description
    Galaxy_VS_Classic_Battery_10B2
    prp.document.label.format zip
    Size 824.1 KB
    Date 12/16/19
    Files in document
    dwg
    545.4 KB
    pdf
    278.8 KB
    Description
    Galaxy_VS_Classic_Battery_10B2
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Battery Runtime Chart: Galaxy VS UPS with Classic Battery Cabinet 400V (Version V1)
    Description
    Battery runtime charts for Galaxy VS 400V 3 phase uninterruptible power supply with Classic Battery Cabinet
    prp.document.label.format pdf
    Size 75.6 KB
    Date 10/22/19
    Description
    Battery runtime charts for Galaxy VS 400V 3 phase uninterruptible power supply with Classic Battery Cabinet
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Galaxy VS EU Declaration of Conformity (Version V4)
    Description
    EU Declaration of Conformity
    prp.document.label.format pdf
    Size 148.6 KB
    Date 2/3/20
    Description
    EU Declaration of Conformity
    prp.document.label.format pdf
    Size 78.8 KB
    Date 1/31/20
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /