Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Magelis GTU
HMIDT732FC Product picture Schneider Electric

HMIDT732FC

Green premium brand logo
HMIDT732FC Product picture Schneider Electric
HMIDT732FC
Green premium brand logo

15 Touch Smart Display XGA - coated display

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony GTU
    product or component type
    Flat screen
    terminal type
    Touchscreen display
    integrated connection type
    USB 2.0 type A
    Complementary
    pixel resolution
    1024 x 768
    touchscreen resolution
    1024 x 1024
    provided equipment
    1 flash card
    function available
    Brightness sensor
    [Us] rated supply voltage
    12...24 V DC power supply
    supply voltage limits
    10.8…28.8 V
    power consumption in W
    22 W
    display size
    15 inch
    display type
    Colour TFT LCD
    display resolution
    1024 x 768 pixels XGA
    display colour
    16 million colours
    backlight lifespan
    50000 hours
    touch panel
    Multi touch analogue resistive
    type of installation
    Indoor installation
    type of cooling
    Natural convection
    inrush current
    30 A
    cut-out dimensions
    383.5 (+ 1/- 0) x 282.5 (+ 1/- 0) mm
    width
    397 mm
    height
    296 mm
    depth
    67 mm
    net weight
    4.5 kg
    Environment
    IP degree of protection
    IP66 front panel:
    NEMA degree of protection
    NEMA 4X front panel
    standards
    UL 508
    product certifications
    CE
    ambient air temperature for operation
    0…60 °C conforming to EN 61131-2
    ambient air temperature for storage
    -20…60 °C
    pollution degree
    2
    relative humidity
    10…90 % non-condensing
    operating altitude
    2000 m
    vibration resistance
    3.5 mm constant amplitude (f = 5…9 Hz) conforming to EN/IEC 61131-2
    shock resistance
    147 m/s² conforming to EN/IEC 61131-2
    electromagnetic compatibility
    Electrostatic discharge immunity test level 3 conforming to EN/IEC 61000-4-2
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English10
    User guide
    Format
    Size
    Date
    Add to My Documents
    Harmony GTU, User Manual (Version 07)
    Description
    This manual describes how to use this product.
    prp.document.label.format pdf
    Size 5.3 MB
    Date 11/1/19
    Description
    This manual describes how to use this product.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    IECEx_HMIGTU_DID (Version 1.0)
    Description
    IECEx
    prp.document.label.format pdf
    Size 2.3 MB
    Date 3/19/19
    Description
    IECEx
    ATEX_HMIGTU_DID (Version 1.0)
    Description
    ATEX
    prp.document.label.format pdf
    Size 3.3 MB
    Date 3/19/19
    Description
    ATEX
    HazLoc_cUL_NRAG7.E486185 _ALL_JUL2018 (Version 1.0)
    Description
    Hazardous location Class I Division 2 by UL for Canada
    prp.document.label.format pdf
    Size 153.9 KB
    Date 8/7/18
    Description
    Hazardous location Class I Division 2 by UL for Canada
    HazLoc_UL_NRAG.E486185 _ALL_JUL2018 (Version 1.0)
    Description
    Hazardous location Class I Division 2 by UL for US
    prp.document.label.format pdf
    Size 150.6 KB
    Date 8/7/18
    Description
    Hazardous location Class I Division 2 by UL for US
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    HMIDT732FC : HMIDT732FC_ROHS_CHINA_DECLARATION
    Description
    HMIDT732FC_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/29/20
    Description
    HMIDT732FC_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    DCC_HMIGTU_DID_SEP2018 (Version 1.0)
    Description
    EU Declaration of Conformity
    prp.document.label.format pdf
    Size 1.3 MB
    Date 9/12/17
    Description
    EU Declaration of Conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    HMIDT732FC : HMIDT732FC_ROHS_DECLARATION
    Description
    HMIDT732FC_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/29/20
    Description
    HMIDT732FC_ROHS_DECLARATION
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    DNVGL_TAA00001A3_HMIGTU_IDISP (Version 1.0)
    Description
    Type Approval Certificate by Det Norske Veritas Germanischer Lloyd
    prp.document.label.format pdf
    Size 169.2 KB
    Date 6/28/17
    Description
    Type Approval Certificate by Det Norske Veritas Germanischer Lloyd
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    HMIDT732FC : HMIDT732FC_REACH_DECLARATION
    Description
    HMIDT732FC_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/29/20
    Description
    HMIDT732FC_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /