Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Magelis GTO
HMIGTO4310 Product picture Schneider Electric

HMIGTO4310

Green premium brand logo
HMIGTO4310 Product picture Schneider Electric
HMIGTO4310
Green premium brand logo

advanced touchscreen panel 640 x 480 pixels VGA- 7.5" - TFT - 96 MB

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Harmony GTO
    product or component type
    Advanced touchscreen panel
    display colour
    65536 colours
    display size
    7.5 inch
    supply
    External source
    operating system
    Harmony
    battery type
    Lithium battery for internal RAM, autonomy: 100 days, charging time = 5 day(s), battery life = 10 year(s)
    Complementary
    terminal type
    Touchscreen display
    display type
    Backlit colour TFT LCD
    display resolution
    640 x 480 pixels VGA
    touch sensitive zone
    1024 x 1024
    touch panel
    Resistive film, 1000000 cycles
    backlight lifespan
    50000 hours white at 25 °C
    brightness
    16 levels - control by touch panel
    16 levels - control by software
    character font
    Korean
    Taiwanese (traditional Chinese)
    Japanese (ANK, Kanji)
    ASCII
    Chinese (simplified Chinese)
    [Us] rated supply voltage
    24 V DC
    supply voltage limits
    19.2…28.8 V
    inrush current
    30 A
    maximum power consumption in W
    8 W when power is not supplied to external devices
    5 W when backlight is OFF
    5.5 W when backlight is dimmed
    12 W
    local signalling
    Status LED green, steady for offline
    Status LED green, steady for operating
    Status LED orange, flashing for software starting up
    Status LED red, steady for power supply (ON)
    Status LED clear, faded for power supply (OFF)
    COM2 LED yellow, steady for data is being transmitted
    COM2 LED yellow, faded for no data transmission
    SD card LED green, steady for card is inserted
    SD card LED green, faded for card is not inserted or is not being accessed
    software designation
    Vijeo Designer configuration software >= V6.1
    memory description
    Flash EPROM, 96 MB
    data backed up
    512 kB internal RAM (SRAM)
    data storage equipment
    SD card, <= 32 GB
    SDHC card, <= 32 GB
    downloadable protocols
    Schneider Electric Modicon Modbus
    Schneider Electric Modicon Uni-TE
    Schneider Electric Modicon Modbus Plus
    Schneider Electric Modicon FIPWAY
    Mitsubishi Melsec third party protocols
    Omron Sysmac third party protocols
    Rockwell Automation Allen-Bradley third party protocols
    Siemens Simatic third party protocols
    Schneider Electric Modicon Modbus TCP
    integrated connection type
    COM1 serial link SUB-D 9, interface: RS232C, transmission rate: 2400...115200 bps
    COM2 serial link RJ45, interface: RS485, transmission rate: 2400...115200 bps
    COM2 serial link RJ45, interface: RS485, transmission rate: 187.5 kbps compatible with Siemens MPI
    Ethernet RJ45, interface: 10BASE-T/100BASE-TX
    Ethernet RJ45, interface: IEEE 802.3
    USB 2.0 type A
    USB 2.0 type mini B
    product mounting
    Flush mounting
    fixing mode
    By 4 screw clamps
    front material
    PPT
    enclosure material
    PPT
    type of cooling
    Natural convection
    width
    218 mm
    height
    173 mm
    depth
    60 mm
    net weight
    1.2 kg
    Environment
    standards
    EN 61131-2
    IEC 61000-6-2
    UL 508
    product certifications
    CE
    CULus
    KCC
    C-Tick
    ambient air temperature for operation
    0…55 °C
    ambient air temperature for storage
    -20…60 °C
    relative humidity
    10…90 % without condensation
    operating altitude
    < 2000 m
    IP degree of protection
    IP20 (rear panel) conforming to IEC 60529
    IP65 (front panel) conforming to IEC 60529
    NEMA degree of protection
    NEMA 4X front panel (indoor use)
    shock resistance
    147 m/s² 3 chocks in each direction X, Y and Z conforming to EN/IEC 61131-2
    vibration resistance
    3.5 mm (f = 5…9 Hz) - X, Y, Z directions for 10 cycles (approx. 100 min) - conforming to EN/IEC 61131-2
    1 gn (f = 9…150 Hz) - X, Y, Z directions for 10 cycles (approx. 100 min) - conforming to EN/IEC 61131-2
    resistance to electrostatic discharge
    6 kV contact discharge conforming to IEC 61000-4-2 level 3
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages20
    • English20
    • Chinese3
    • French3
    • German3
    • Italian4
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.5 MB
    Date 3/6/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    Harmony HMIGTO for EcoStruxure™ Operator Terminal Expert, Hardware Guide (Version 02)
    Description
    This manual describes how to use the HMIGTO panels.
    prp.document.label.format pdf
    Size 3.5 MB
    Date 11/1/19
    Description
    This manual describes how to use the HMIGTO panels.
    Harmony HMIGTO for Vijeo Designer, User Manual (Version 06)
    Description
    This manual describes how to use the HMIGTO panels.
    prp.document.label.format pdf
    Size 4.6 MB
    Date 11/1/19
    Description
    This manual describes how to use the HMIGTO panels.
    Harmony GTO - HMIGTO●●00/HMIGTO●●10, Quick Reference Guide (Version 05)
    Description
    This guide contains information on electrical specifications, interface, installation, wiring, cable clamps, and standards for the Magelis GTO.
    prp.document.label.format pdf
    Size 1.2 MB
    Date 10/1/19
    Description
    This guide contains information on electrical specifications, interface, installation, wiring, cable clamps, and standards for the Magelis GTO.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for HMIGTO4310: advanced touchscreen panel 640 x 480 pixels VGA- 7.5" - TFT - 96 MB (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for HMIGTO4310: advanced touchscreen panel 640 x 480 pixels VGA- 7.5" - TFT - 96 MB (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    HazLoc_cUL_NRAG7.E486185 _ALL_JUL2018 (Version 1.0)
    Description
    Hazardous location Class I Division 2 by UL for Canada
    prp.document.label.format pdf
    Size 153.9 KB
    Date 8/7/18
    Description
    Hazardous location Class I Division 2 by UL for Canada
    HazLoc_UL_NRAG.E486185 _ALL_JUL2018 (Version 1.0)
    Description
    Hazardous location Class I Division 2 by UL for US
    prp.document.label.format pdf
    Size 150.6 KB
    Date 8/7/18
    Description
    Hazardous location Class I Division 2 by UL for US
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Magelis GTO Graphic Terminals, ATEX Instruction Guide (Version 02)
    Description
    This document contains instructions for Magelis GTO graphic terminals for applications in potentially explosive atmospheres.
    prp.document.label.format pdf
    Size 193.4 KB
    Date 12/1/16
    Description
    This document contains instructions for Magelis GTO graphic terminals for applications in potentially explosive atmospheres.
    prp.document.label.format zip
    Size 2.8 MB
    Date 11/1/16
    Files in document
    pdf
    765.6 KB
    pdf
    322 KB
    pdf
    328.2 KB
    pdf
    763.1 KB
    pdf
    333.2 KB
    pdf
    393.9 KB
    How to Install Magelis Operator Terminals for Merchant Navies Applications, Instruction Sheet (Version 06)
    Description
    This document describes the proper procedures for installing Magelis operator terminals for Merchant Navies applications.
    prp.document.label.format pdf
    Size 58.6 KB
    Date 12/1/12
    Description
    This document describes the proper procedures for installing Magelis operator terminals for Merchant Navies applications.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    HMIGTO4310 : HMIGTO4310_ROHS_CHINA_DECLARATION
    Description
    HMIGTO4310_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/2/20
    Description
    HMIGTO4310_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 133 KB
    Date 6/1/14
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    HMIGTO4310 : HMIGTO4310_ROHS_DECLARATION
    Description
    HMIGTO4310_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/2/20
    Description
    HMIGTO4310_ROHS_DECLARATION
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    Merchant_Navy_HMI_Instruction_Sheet (Version 13)
    Description
    Merchant Navy Instruction Sheet
    prp.document.label.format pdf
    Size 149.3 KB
    Date 2/26/20
    Description
    Merchant Navy Instruction Sheet
    RINA_Marine Certificate_HMIGTO (Version 1.0)
    Description
    Registro Italiano Navale
    prp.document.label.format pdf
    Size 709 KB
    Date 6/15/18
    Description
    Registro Italiano Navale
    BV_Marine Certificate_HMIGTO_XBTN_XBTR (Version 1.0)
    Description
    Bureau Veritas
    prp.document.label.format pdf
    Size 443 KB
    Date 6/6/18
    Description
    Bureau Veritas
    DNV-GL Marine Certificate Magelis HMIGTO HMISTO (Version 1.0)
    Description
    Type Approval Certificate by Det Norske Veritas Germanischer Lloyd
    prp.document.label.format pdf
    Size 165.9 KB
    Date 6/19/17
    Description
    Type Approval Certificate by Det Norske Veritas Germanischer Lloyd
    LR_C1210041E2_GTO_STO_SCU_STU_XBTGT (Version 1.0)
    Description
    Type Approval Certificate by Lloyd's Register
    prp.document.label.format pdf
    Size 327.3 KB
    Date 4/24/17
    Description
    Type Approval Certificate by Lloyd's Register
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.9 MB
    Date 2/1/14
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    HMIGTO4310 : HMIGTO4310_REACH_DECLARATION
    Description
    HMIGTO4310_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/2/20
    Description
    HMIGTO4310_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.