Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Vigilohm
IMD-IM10-H Product picture Schneider Electric

IMD-IM10-H

IMD-IM10-H Product picture Schneider Electric
IMD-IM10-H

VIGILOHM IM10-H 110-230VCA

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Vigilohm
    device short name
    IM10-H
    product or component type
    Insulation monitoring device
    device application
    Hospital
    earthing system
    IT
    language
    Italian
    Spanish
    Chinese
    Russian
    English
    Portuguese
    German
    French
    Complementary
    network rated voltage
    0…230 V - AC at 50/60 Hz (phase to neutral)
    0…100 V - DC
    type of measurement
    Network insulation resistance - measurement range: 1 kOhm...10 MOhm
    local signalling
    Green indicator light: satisfactory insulation resistance
    Orange indicator light: below fault threshold
    threshold setting
    Fault: 50...500 kOhm
    response time
    <= 1 s
    auxiliary supply voltage
    125...250 V DC +/- 15 %
    110...230 V AC 50/60 Hz +/- 15 %
    power consumption in VA
    12 VA
    measurement voltage
    25 V
    measurement current
    0…0.2 mA
    internal impedance
    110 kOhm - AC at 50/60 Hz
    test function
    Manual
    output contact
    1 C/O standard or fail-safe
    breaking capacity
    250 V - AC at 6 A
    12...24 V - DC at 6 A
    communication port protocol
    -
    display type
    Digital display
    mounting mode
    Flush-mounted
    Clip-on
    mounting support
    Panel
    DIN rail
    connections - terminals
    Removable screw terminal block0.2…2.5 mm²
    material
    Thermoplastic
    net weight
    0.25 kg
    height
    110 mm
    width
    96 mm
    depth
    59 mm
    Environment
    dielectric strength
    4000 V - AC
    5500 V - DC
    IP degree of protection
    Front face: IP52
    environmental characteristic
    Exposure to damp heat not in service conforming to IEC 60068-2-30
    Exposure to damp heat in service conforming to IEC 60068-2-56
    Salt mist conforming to IEC 60068-2-52
    pollution degree
    2
    type of installation
    Indoor
    standards
    IEC 61010-1
    IEC 61557-8
    IEC 60364-7-710
    IEC 61326-2-4
    product certifications
    EAC
    BV
    CE
    DNV
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…70 °C
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • Chinese3
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Russian3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    PLSED310020EN Vigilohm Catalog (Web) (Version 2.0)
    Description
    Vigilohm Catalog English Web Version
    prp.document.label.format pdf
    Size 9.8 MB
    Date 3/28/19
    Description
    Vigilohm Catalog English Web Version
    User guide
    Format
    Size
    Date
    Add to My Documents
    CAD
    Format
    Size
    Date
    Add to My Documents
    IM10-H CAD (Version 1.0)
    Files in document
    stp
    271.5 KB
    zip
    303.7 KB
    prp.document.label.format zip
    Size 575.2 KB
    Date 7/26/13
    Files in document
    stp
    271.5 KB
    zip
    303.7 KB
    prp.document.label.format zip
    Size 2.6 MB
    Date 2/28/12
    Files in document
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.5 MB
    Date 7/29/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    IMD-IM10-H : VIGILOHM IM10-H 110-230VCA
    Description
    VIGILOHM IM10-H 110-230VCA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    VIGILOHM IM10-H 110-230VCA
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 87.4 KB
    Date 2/2/20
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IMD-IM10-H : VIGILOHM IM10-H 110-230VCA
    Description
    VIGILOHM IM10-H 110-230VCA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    VIGILOHM IM10-H 110-230VCA
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 833.4 KB
    Date 4/29/11
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    IMD-IM10-H : VIGILOHM IM10-H 110-230VCA
    Description
    VIGILOHM IM10-H 110-230VCA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    VIGILOHM IM10-H 110-230VCA
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /