Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OptiLine 45
ISM10952 Product picture Schneider Electric

ISM10952

ISM10952 Product picture Schneider Electric
ISM10952

OptiLine 45 OptiLine 50 OptiLine 70 - earthing device

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    cabling installation system
    Service box
    Trunking
    Post
    Pole
    product or component type
    Earthing device
    Complementary
    type of pole
    Two-sided
    One-sided
    type of post
    Two-sided
    One-sided
    type of service box
    Service box kit
    device presentation
    Empty
    Quantity per set
    Set of 20
    trunking material
    Aluminium
    trunking dimension
    75 x 55 mm
    155 x 55 mm
    165 x 55 mm
    185 x 55 mm
    120 x 55 mm
    140 x 55 mm
    95 x 55 mm
    80 x 55 mm
    product compatibility
    Altira wiring device
    Unica wiring device
    pole/post surface finish
    Anodized
    Powder coated
    pole fixing mode
    Tension-mounted
    Free-standing