Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   OptiLine 45
ISM20424 Product picture Schneider Electric

ISM20424

Green premium brand logo
ISM20424 Product picture Schneider Electric
ISM20424
Green premium brand logo

OptiLine 45 - service box - basic box - 8-modules - empty

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OptiLine 45
    cabling installation system
    Service box
    product type
    Service box
    type of service box
    Basic
    configuration
    Empty
    Complementary
    colour
    Natural
    number of modules
    8 modules
    material
    Aluminium anodized
    quantity package 1 / unit
    1 piece
    length
    420 mm
    height
    60 mm
    width
    60 mm
    Environment
    operating temperature
    -5…60 °C
    IP degree of protection
    IP30
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English5
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo (Version 3.2)
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    prp.document.label.format pdf
    Size 6.2 MB
    Date 7/24/19
    Description
    OptiLine & Altira with KNX - Side-earthed - Multifix_Modulo
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ISM20424 : OptiLine 45 - service box - basic box - 8-modules - empty
    Description
    OptiLine 45 - service box - basic box - 8-modules - empty
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    OptiLine 45 - service box - basic box - 8-modules - empty
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM20424 : OptiLine 45 - service box - basic box - 8-modules - empty
    Description
    OptiLine 45 - service box - basic box - 8-modules - empty
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    OptiLine 45 - service box - basic box - 8-modules - empty
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP: OptiLine 45/70, Poles, Posts and Service boxes (Version 2.0)
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
    prp.document.label.format pdf
    Size 166.9 KB
    Date 9/2/10
    Description
    PEP OptiLine 45/70, Poles, Posts and Service boxes
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ISM20424 : OptiLine 45 - service box - basic box - 8-modules - empty
    Description
    OptiLine 45 - service box - basic box - 8-modules - empty
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    OptiLine 45 - service box - basic box - 8-modules - empty
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /