Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Canalis KBA
KBA25ABG4W Product picture Schneider Electric

KBA25ABG4W

Green premium brand logo
KBA25ABG4W Product picture Schneider Electric
KBA25ABG4W
Green premium brand logo

CANALIS FEED UNIT WHITE

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Canalis
    product or component type
    Feed unit
    BAR MATERIAL
    Aluminium
    product compatibility
    KBA
    [Ie] rated operational current
    25 A
    mounting location
    Left
    colour
    White (RAL 9003)
    Complementary
    protection type
    Without protection
    [Ue] rated operational voltage
    230...400 V
    connections - terminals
    Terminal block - Pg 16 - screw clamp connector for 4 mm²
    control type
    Without
    number of circuits
    1
    provided equipment
    End cover
    mounting mode
    By screws
    mounting support
    Busbar
    standards
    IEC 60439-2
    IEC 61439-6
    width
    273 mm
    depth
    57 mm
    height
    57 mm
    net weight
    200 g
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    216 g
    Package 1 Height
    5.5 cm
    Package 1 width
    5.5 cm
    Package 1 Length
    29 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    24
    Package 2 Weight
    5.7 kg