Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   TeSys D
LA9D115604 Product picture Schneider Electric

LA9D115604

LA9D115604 Product picture Schneider Electric
LA9D115604

TeSys D - Terminal block - 4P - Screw clamp - for LC1D115

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    device short name
    LA9D
    product or component type
    Terminal block
    accessory / separate part category
    Connection accessory
    poles description
    4P
    product compatibility
    LC1D115
    Complementary
    connections - terminals
    Screw clamp terminals cable(s) 120 mm²
    net weight
    0.74 kg
    quantity per set
    2
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • Chinese2
    • French2
    • German2
    • Italian2
    • Russian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    LC1/LC2 D115 D150 Contactors / Reversing contactors (Version A12)
    Description
    LC1/LC2 D115 D150 Contactors and reversing contactors
    prp.document.label.format pdf
    Size 645.8 KB
    Date 12/20/19
    Description
    LC1/LC2 D115 D150 Contactors and reversing contactors
    prp.document.label.format pdf
    Size 10.2 MB
    Date 9/30/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LA9D115604 : LA9D115604_ROHS_CHINA_DECLARATION
    Description
    LA9D115604_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/1/20
    Description
    LA9D115604_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LA9D115604 : LA9D115604_ROHS_DECLARATION
    Description
    LA9D115604_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/1/20
    Description
    LA9D115604_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LA9D115604 : LA9D115604_REACH_DECLARATION
    Description
    LA9D115604_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/1/20
    Description
    LA9D115604_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /