Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   EasyPact TVS contactors
LAEX3B5 Product picture Schneider Electric

LAEX3B5

LAEX3B5 Product picture Schneider Electric
LAEX3B5

EasyPact TVS coil 24 VAC 50 Hz spare part for LC1E40...E65

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    EasyPact
    product or component type
    Contactor coil
    product compatibility
    LC1E40...E65
    device short name
    LAEX
    control circuit type
    AC at 50 Hz standard
    [Uc] control circuit voltage
    24 V AC 50 Hz
    average resistance
    1.98 Ohm at 20 °C
    inductance of closed circuit
    0.12 H
    Complementary
    control circuit voltage limits
    Operational: 0.85...1.1 Uc at 50 Hz (at <60 °C)
    inrush power in VA
    160 VA 50 Hz cos phi 0.75 (at 20 °C)
    hold-in power consumption in VA
    15 VA 50 Hz cos phi 0.3 (at 20 °C)
    Environment
    ambient air temperature for operation
    -5…55 °C
    net weight
    0.11 kg
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LAEX3B5 : LAEX3B5_ROHS_CHINA_DECLARATION
    Description
    LAEX3B5_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    LAEX3B5_ROHS_CHINA_DECLARATION
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    TeSys D Contactors AC 09 to 18A (Version 2.0)
    Description
    TeSys D Contactors AC 09 to 18A
    prp.document.label.format pdf
    Size 157.9 KB
    Date 4/28/16
    Description
    TeSys D Contactors AC 09 to 18A
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LAEX3B5 : LAEX3B5_ROHS_DECLARATION
    Description
    LAEX3B5_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    LAEX3B5_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL (Version 3.0)
    Description
    3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL
    prp.document.label.format pdf
    Size 132 KB
    Date 4/28/16
    Description
    3P CONT 9A AC3 4KW 1NO 1NC 230VAC COIL
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LAEX3B5 : LAEX3B5_REACH_DECLARATION
    Description
    LAEX3B5_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    LAEX3B5_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /