Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   TeSys D
LC1DTK12Q7 Product picture Schneider Electric

LC1DTK12Q7

Green premium brand logo
LC1DTK12Q7 Product picture Schneider Electric
LC1DTK12Q7
Green premium brand logo

TeSys LC1D.K capacitor duty contactor - 3P - 40 kVAR - 415 V - 380 V AC coil

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys LC1D.K
    product or component type
    Capacitor duty contactor
    device short name
    LC1DTK
    contactor application
    Power factor correction
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit: <= 690 V AC 50/60 Hz
    reactive power rating
    25 kvar at 220…240 V AC 50/60 Hz 55 °C
    40 kvar at 400…440 V AC 50/60 Hz 55 °C
    58 kvar at 660…690 V AC 50/60 Hz 55 °C
    control circuit type
    AC at 50/60 Hz
    [Uc] control circuit voltage
    380 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 2 NC
    mounting support
    Rail
    Plate
    standards
    IEC 60831
    VDE 0560
    NF C 54-100
    IEC 60070
    product certifications
    CSA
    UL
    connections - terminals
    Power circuit: connector 1 2.5 mm² - cable stiffness: flexible with cable end
    Power circuit: connector 1 4 mm² - cable stiffness: solid with cable end
    Power circuit: connector 2 1.5 mm² - cable stiffness: flexible with cable end
    Power circuit: connector 2 4 mm² - cable stiffness: solid with cable end
    tightening torque
    Power circuit: 5 N.m - on connector
    Complementary
    auxiliary contacts type
    type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
    type mirror contact 1 NC conforming to IEC 60947-4-1
    Environment
    IP degree of protection
    IP2x conforming to IEC 60529
    IP2x conforming to VDE 0106
    protective treatment
    TH conforming to IEC 60068-2-30
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -60…80 °C
    operating altitude
    3000 m without
    height
    180 mm
    width
    75 mm
    depth
    150 mm
    net weight
    1.3 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAPACITOR SWITCHING (Version 1.0)
    Files in document
    stp
    273.6 KB
    zip
    184.1 KB
    prp.document.label.format zip
    Size 457.8 KB
    Date 9/6/13
    Files in document
    stp
    273.6 KB
    zip
    184.1 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1DTK12Q7 : LC1DTK12Q7_ROHS_CHINA_DECLARATION
    Description
    LC1DTK12Q7_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/1/20
    Description
    LC1DTK12Q7_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1DTK12Q7 : LC1DTK12Q7_ROHS_DECLARATION
    Description
    LC1DTK12Q7_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/1/20
    Description
    LC1DTK12Q7_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 232.8 KB
    Date 11/14/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1DTK12Q7 : LC1DTK12Q7_REACH_DECLARATION
    Description
    LC1DTK12Q7_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/1/20
    Description
    LC1DTK12Q7_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /