Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   TeSys D
LC1DWK12Q7 Product picture Schneider Electric

LC1DWK12Q7

Green premium brand logo
LC1DWK12Q7 Product picture Schneider Electric
LC1DWK12Q7
Green premium brand logo

TeSys LC1D.K capacitor duty contactor - 3P - 60 kVAR - 415 V - 380 V AC coil

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys LC1D.K
    product or component type
    Capacitor duty contactor
    device short name
    LC1DWK
    contactor application
    Power factor correction
    utilisation category
    AC-6B
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    Power circuit: <= 690 V AC 50/60 Hz
    reactive power rating
    35 kvar at 230 V AC 50/60 Hz 60 °C
    63 kvar at 400…415 V AC 50/60 Hz 60 °C
    67 kvar at 440 V AC 50/60 Hz 60 °C
    104 kvar at 660…690 V AC 50/60 Hz 60 °C
    control circuit type
    AC at 50/60 Hz
    [Uc] control circuit voltage
    380 V AC 50/60 Hz
    auxiliary contact composition
    1 NO + 2 NC for signalling circuit
    electrical durability
    300000 cycles at Ue 400 V
    200000 cycles at Ue 690 V
    mounting support
    DIN rail
    Plate
    standards
    UL 60947-4-1
    CSA C22.2 No 60947-4-1
    IEC 60947-4-1
    IEC 60831
    IEC 60070
    product certifications
    UL
    CSA
    IEC
    connections - terminals
    Power circuit: connector 1 4…50 mm² - cable stiffness: solid
    Power circuit: connector 2 4…25 mm² - cable stiffness: solid
    Power circuit: connector 1 4…50 mm² - cable stiffness: flexible without cable end
    Power circuit: connector 2 4…25 mm² - cable stiffness: flexible without cable end
    Power circuit: connector 1 4…50 mm² - cable stiffness: flexible with cable end
    Power circuit: connector 2 4…16 mm² - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid
    Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid
    Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
    Control circuit: screw clamp terminals 1 1…2.5 mm² - cable stiffness: flexible with cable end
    Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
    tightening torque
    Power circuit: 9 N.m - on connector
    Control circuit: 1.7 N.m - on screw clamp terminal
    maximum operating rate
    100 cyc/h
    Complementary
    auxiliary contacts type
    type mechanically linked 1 NO + 2 NC conforming to IEC 60947-5-1
    type mirror contact 1 NC conforming to IEC 60947-4-1
    Environment
    IP degree of protection
    IP20 conforming to IEC 60529
    protective treatment
    TH conforming to IEC 60068-2-30
    ambient air temperature for operation
    -5…60 °C
    ambient air temperature for storage
    -60…80 °C
    operating altitude
    3000 m without
    height
    180 mm
    width
    85 mm
    depth
    154 mm
    net weight
    1.65 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages14
    • English14
    • Chinese8
    • French8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    CAD
    Format
    Size
    Date
    Add to My Documents
    NSX100/160/250 4P; Compact circuit breaker (Version 1.0)
    Description
     You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    NSX100/160/250 4P; Compact circuit breaker (Version 1.0)
    Description
     You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CONTACTOR CAPACITOR SWITCHING (Version 1.0)
    Files in document
    stp
    337.7 KB
    zip
    170.2 KB
    prp.document.label.format zip
    Size 507.8 KB
    Date 9/6/13
    Files in document
    stp
    337.7 KB
    zip
    170.2 KB
    prp.document.label.format zip
    Size 17.2 MB
    Date 5/10/12
    prp.document.label.format zip
    Size 2 MB
    Date 5/10/12
    Files in document
    prp.document.label.format zip
    Size 9.8 MB
    Date 5/10/12
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 4/29/16
    prp.document.label.format pdf
    Size 562.5 KB
    Date 8/11/15
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5 MB
    Date 4/1/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1DWK12Q7 : TeSys LC1D.K capacitor duty contactor - 3P - 60 kVAR - 415 V - 380 V AC coil
    Description
    TeSys LC1D.K capacitor duty contactor - 3P - 60 kVAR - 415 V - 380 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/2/20
    Description
    TeSys LC1D.K capacitor duty contactor - 3P - 60 kVAR - 415 V - 380 V AC coil
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 278.7 KB
    Date 7/1/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1DWK12Q7 : TeSys LC1D.K capacitor duty contactor - 3P - 60 kVAR - 415 V - 380 V AC coil
    Description
    TeSys LC1D.K capacitor duty contactor - 3P - 60 kVAR - 415 V - 380 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/2/20
    Description
    TeSys LC1D.K capacitor duty contactor - 3P - 60 kVAR - 415 V - 380 V AC coil
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 232.8 KB
    Date 11/14/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1DWK12Q7 : TeSys LC1D.K capacitor duty contactor - 3P - 60 kVAR - 415 V - 380 V AC coil
    Description
    TeSys LC1D.K capacitor duty contactor - 3P - 60 kVAR - 415 V - 380 V AC coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/2/20
    Description
    TeSys LC1D.K capacitor duty contactor - 3P - 60 kVAR - 415 V - 380 V AC coil
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /