Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   TeSys F
LC1F115 Product picture Schneider Electric

LC1F115

Green premium brand logo
LC1F115 Product picture Schneider Electric
LC1F115
Green premium brand logo

TeSys F contactor - 3P(3 NO)-AC-3 <= 440V 115A with coil LX9 - 24...575V AC 40/400Hz, LX4 - 24...460V DC, LXE - 100...250V AC 50/60Hz or 100…380V DC

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    Motor control
    utilisation category
    AC-1
    AC-4
    AC-3
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 690 V AC 50/60 Hz
    [Ie] rated operational current
    200 A (at <40 °C) at <= 440 V AC-1
    115 A (at <55 °C) at <= 440 V AC-3
    motor power kW
    55 kW at 380...400 V AC 50/60 Hz (AC-3)
    59 kW at 415 V AC 50/60 Hz (AC-3)
    59 kW at 440 V AC 50/60 Hz (AC-3)
    75 kW at 500 V AC 50/60 Hz (AC-3)
    30 kW at 220...240 V AC 50/60 Hz (AC-3)
    80 kW at 660...690 V AC 50/60 Hz (AC-3)
    18.5 kW at 400 V AC 50/60 Hz (AC-4)
    Complementary
    [Uc] control circuit voltage
    24...575 V AC 40...400 Hz with LX9 coil
    24...460 V DC with LX4 coil
    100...250 V AC 50/60 Hz with LXE coil
    100...380 V DC with LXE coil
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    200 A (at 40 °C)
    Irms rated making capacity
    1150 A conforming to IEC 60947-4-1
    rated breaking capacity
    920 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    1100 A 40 °C - 10 s
    640 A 40 °C - 30 s
    520 A 40 °C - 1 min
    400 A 40 °C - 3 min
    320 A 40 °C - 10 min
    associated fuse rating
    125 A aM at <= 440 V
    200 A gG at <= 440 V
    average impedance
    0.37 mOhm - Ith 200 A 50 Hz
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    15 W AC-1
    5 W AC-3
    control circuit voltage limits
    Operational: 0.85...1.1 Uc AC 40...400 Hz with LX9 coil
    Drop-out: 0.2...0.55 Uc AC 40...400 Hz with LX9 coil
    Operational: 0.85...1.1 Uc DC with LX4 coil
    Drop-out: 0.15...0.2 Uc DC with LX4 coil
    Operational: 85...275 V AC 50/60 Hz with LXE coil
    Drop-out: 0...60 V AC 50/60 Hz with LXE coil
    Operational: 85...418 V DC with LXE coil
    Drop-out: 0...45 V DC with LXE coil
    heat dissipation
    5.9…7.2 W
    2.2…5.5 W
    operating time
    35 ms closing for with LX9 coil
    130 ms opening for with LX9 coil
    30...40 ms closing for with LX4 coil
    30...50 ms opening for with LX4 coil
    40...80 ms closing for with LXE coil
    6...54 ms opening for with LXE coil
    mounting support
    Plate
    standards
    EN 60947-1
    JIS C8201-4-1
    IEC 60947-4-1
    EN 60947-4-1
    IEC 60947-1
    product certifications
    RINA
    ABS
    CSA
    DNV
    RMRoS
    BV
    LROS (Lloyds register of shipping)
    UL
    CB
    connections - terminals
    Power circuit: lugs-ring terminals 1 cable(s) 95 mm²
    Power circuit: connector 1 cable(s) 95 mm²
    Power circuit: bar 2 cable(s) - busbar cross section: 20 x 3 mm
    Power circuit: bolted connection
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²solid without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²
    Control circuit: screw clamp terminals 1.0 cable(s) 0.2…2.5 mm²flexible without cable end
    Control circuit: screw clamp terminals 1.0 cable(s) 0.25…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1.0 cable(s) 0.2…2.5 mm²solid without cable end
    tightening torque
    Power circuit: 10 N.m
    Control circuit: 1.2 N.m
    Control circuit: 0.6 N.m
    mechanical durability
    10 Mcycles
    inrush power in VA
    590…855 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX9 coil
    543…665 VA (at 20 °C)with LX4 coil
    280…310 VA, 50/60 Hz cos phi 0.5 (at 20 °C)with LXE coil
    270…320 VA (at 20 °C)with LXE coil
    hold-in power consumption in VA
    6.6…8.1 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX9 coil
    3.94…4.83 VA (at 20 °C)with LX4 coil
    4.5…7.0 VA, 50/60 Hz cos phi 0.5 (at 20 °C)with LXE coil
    2.5…4.0 VA (at 20 °C)with LXE coil
    maximum operating rate
    2400 cyc/h 55 °C
    compatibility code
    LC1F
    Environment
    IP degree of protection
    IP2x front face with shrouds conforming to IEC 60529
    IP2x front face with shrouds conforming to VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C
    mechanical robustness
    Vibrations contactor open: 2 Gn, 5...300 Hz
    Vibrations contactor closed: 6 Gn, 5...300 Hz
    Shocks contactor open: 9 Gn for 1/2 sine wave (11 ms)
    Shocks contactor closed: 15 Gn for 1/2 sine wave (11 ms)
    height
    162 mm
    width
    163.5 mm
    depth
    171 mm
    net weight
    3.83 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages20
    • English20
    • Chinese9
    • French11
    • German9
    • Italian9
    • Portuguese9
    • Russian9
    • Spanish9
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.7 MB
    Date 3/27/14
    Files in document
    Control circuit\115 to 800A contactor - Rating 115A (Version 1.0)
    Files in document
    dwf
    3.6 KB
    dxf
    74.9 KB
    wmf
    6.9 KB
    dwg
    55.7 KB
    prp.document.label.format zip
    Size 141.1 KB
    Date 1/13/05
    Files in document
    dwf
    3.6 KB
    dxf
    74.9 KB
    wmf
    6.9 KB
    dwg
    55.7 KB
    Control circuit\115 to 800A contactor - Rating 115A (Version 1.0)
    Files in document
    dwg
    73 KB
    dwf
    5.5 KB
    dxf
    112.5 KB
    wmf
    12.9 KB
    prp.document.label.format zip
    Size 203.9 KB
    Date 1/13/05
    Files in document
    dwg
    73 KB
    dwf
    5.5 KB
    dxf
    112.5 KB
    wmf
    12.9 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 825.6 MB
    Date 11/26/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 389.8 KB
    Date 5/14/13
    prp.document.label.format pdf
    Size 2.1 MB
    Date 4/17/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.5 MB
    Date 4/1/19
    prp.document.label.format pdf
    Size 6 MB
    Date 1/2/19
    prp.document.label.format pdf
    Size 1.6 MB
    Date 4/1/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F115 : TeSys F contactor - 3P(3 NO)-AC-3 <= 440V 115A with coil LX9 - 24...575V AC 40/400Hz, LX4 - 24...460V DC, LXE - 100...250V AC 50/60Hz or 100…380V DC
    Description
    TeSys F contactor - 3P(3 NO)-AC-3 <= 440V 115A with coil LX9 - 24...575V AC 40/400Hz, LX4 - 24...460V DC, LXE - 100...250V AC 50/60Hz or 100…380V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/30/20
    Description
    TeSys F contactor - 3P(3 NO)-AC-3 <= 440V 115A with coil LX9 - 24...575V AC 40/400Hz, LX4 - 24...460V DC, LXE - 100...250V AC 50/60Hz or 100…380V DC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 301.8 KB
    Date 7/4/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 295.3 KB
    Date 3/17/16
    prp.document.label.format pdf
    Size 302.6 KB
    Date 6/15/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F115 : TeSys F contactor - 3P(3 NO)-AC-3 <= 440V 115A with coil LX9 - 24...575V AC 40/400Hz, LX4 - 24...460V DC, LXE - 100...250V AC 50/60Hz or 100…380V DC
    Description
    TeSys F contactor - 3P(3 NO)-AC-3 <= 440V 115A with coil LX9 - 24...575V AC 40/400Hz, LX4 - 24...460V DC, LXE - 100...250V AC 50/60Hz or 100…380V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/30/20
    Description
    TeSys F contactor - 3P(3 NO)-AC-3 <= 440V 115A with coil LX9 - 24...575V AC 40/400Hz, LX4 - 24...460V DC, LXE - 100...250V AC 50/60Hz or 100…380V DC
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 20.1 MB
    Date 10/16/18
    prp.document.label.format pdf
    Size 272.4 KB
    Date 5/29/17
    Presentation
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pptx
    Size 5.4 MB
    Date 11/25/15
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 397.4 KB
    Date 3/17/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F115 : TeSys F contactor - 3P(3 NO)-AC-3 <= 440V 115A with coil LX9 - 24...575V AC 40/400Hz, LX4 - 24...460V DC, LXE - 100...250V AC 50/60Hz or 100…380V DC
    Description
    TeSys F contactor - 3P(3 NO)-AC-3 <= 440V 115A with coil LX9 - 24...575V AC 40/400Hz, LX4 - 24...460V DC, LXE - 100...250V AC 50/60Hz or 100…380V DC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/30/20
    Description
    TeSys F contactor - 3P(3 NO)-AC-3 <= 440V 115A with coil LX9 - 24...575V AC 40/400Hz, LX4 - 24...460V DC, LXE - 100...250V AC 50/60Hz or 100…380V DC
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.