Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   TeSys F
LC1F1250M7 Product picture Schneider Electric

LC1F1250M7

Green premium brand logo
LC1F1250M7 Product picture Schneider Electric
LC1F1250M7
Green premium brand logo

TeSys F contactor - 3P (3 NO) - AC-1 - <= 440 V 1260 A - coil 220 V AC

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Resistive load
    utilisation category
    AC-1
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 460 V DC
    <= 690 V AC 50/60 Hz
    [Ie] rated operational current
    1260 A (at <40 °C) at <= 440 V AC-1
    [Uc] control circuit voltage
    220 V AC 40...400 Hz
    Complementary
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    1260 A (at 40 °C)
    rated breaking capacity
    1890 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    3000 A 40 °C - 3 min
    8000 A 40 °C - 10 s
    5200 A 40 °C - 30 s
    4000 A 40 °C - 1 min
    2000 A 40 °C - 10 min
    associated fuse rating
    1000 A gG at <= 440 V
    average impedance
    0.12 mOhm - Ith 1260 A 50 Hz
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    120 W AC-1
    mounting support
    Plate
    standards
    EN 60947-4-1
    IEC 60947-4-1
    IEC 60947-1
    EN 60947-1
    JIS C8201-4-1
    product certifications
    CB
    CSA
    CCC
    CETLus
    connections - terminals
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
    Power circuit: bar 2 cable(s) - busbar cross section: 100 x 5 mm
    Power circuit: bolted connection
    tightening torque
    Control circuit: 1.2 N.m
    Power circuit: 58 N.m
    control circuit voltage limits
    Operational: 0.85...1.1 Uc 40...400 Hz (at 55 °C)
    Drop-out: 0.25...0.5 Uc 40...400 Hz (at 55 °C)
    inrush power in VA
    1650 VA 40...400 Hz cos phi 0.9 (at 20 °C)
    hold-in power consumption in VA
    22 VA 40...400 Hz cos phi 0.9 (at 20 °C)
    heat dissipation
    20 W
    operating time
    40...80 ms closing
    100...200 ms opening
    maximum operating rate
    1200 cyc/h 55 °C
    compatibility code
    LC1F
    Environment
    protective treatment
    TH
    ambient air temperature for operation
    -5…40 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…60 °C
    operating altitude
    3000 m without
    height
    338 mm
    width
    309 mm
    depth
    255 mm
    net weight
    19 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages15
    • English15
    • Chinese5
    • French7
    • German5
    • Italian5
    • Portuguese5
    • Russian5
    • Spanish5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Brochure
    Format
    Size
    Date
    Add to My Documents
    TeSys F AC1 contactors 1250 to 2600A_ leaflet (Version 1.0)
    Description
    Discover all benefits of F2600 H in this attractive 2 pages leafletWe encourage you to boost and implement this leaflet in your countries
    prp.document.label.format pdf
    Size 19.5 MB
    Date 6/22/15
    Description
    Discover all benefits of F2600 H in this attractive 2 pages leafletWe encourage you to boost and implement this leaflet in your countries
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.5 MB
    Date 1/21/11
    prp.document.label.format pdf
    Size 1.4 MB
    Date 8/21/17
    prp.document.label.format pdf
    Size 262 KB
    Date 11/30/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.5 MB
    Date 4/1/19
    prp.document.label.format pdf
    Size 6 MB
    Date 1/2/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F1250M7 : TeSys F contactor - 3P (3 NO) - AC-1 - <= 440 V 1260 A - coil 220 V AC
    Description
    TeSys F contactor - 3P (3 NO) - AC-1 - <= 440 V 1260 A - coil 220 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    TeSys F contactor - 3P (3 NO) - AC-1 - <= 440 V 1260 A - coil 220 V AC
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 138.9 KB
    Date 7/4/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 208.3 KB
    Date 11/12/15
    TeSys LC1 F330-1250 - EoLi (Version 1.0)
    Description
    TeSys LC1 F330-1250 - EoLi
    prp.document.label.format pdf
    Size 200.1 KB
    Date 7/1/15
    Description
    TeSys LC1 F330-1250 - EoLi
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F1250M7 : TeSys F contactor - 3P (3 NO) - AC-1 - <= 440 V 1260 A - coil 220 V AC
    Description
    TeSys F contactor - 3P (3 NO) - AC-1 - <= 440 V 1260 A - coil 220 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    TeSys F contactor - 3P (3 NO) - AC-1 - <= 440 V 1260 A - coil 220 V AC
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys LC1F330-1250 - PEP (Version 1.0)
    Description
    TeSys LC1F330-1250 - PEP
    prp.document.label.format pdf
    Size 202.6 KB
    Date 7/1/15
    Description
    TeSys LC1F330-1250 - PEP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F1250M7 : TeSys F contactor - 3P (3 NO) - AC-1 - <= 440 V 1260 A - coil 220 V AC
    Description
    TeSys F contactor - 3P (3 NO) - AC-1 - <= 440 V 1260 A - coil 220 V AC
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/8/20
    Description
    TeSys F contactor - 3P (3 NO) - AC-1 - <= 440 V 1260 A - coil 220 V AC
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /