Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   TeSys F
LC1F225 Product picture Schneider Electric

LC1F225

Green premium brand logo
LC1F225 Product picture Schneider Electric
LC1F225
Green premium brand logo

TeSys F contactor - 3P(3 NO)-AC-3 <= 440V 225A with coil LX9 - 24...575V AC 40/400Hz, LX4 - 24...460V DC, LXE - 100...250V AC 50/60Hz or 100…380V DC

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys F
    product or component type
    Contactor
    device short name
    LC1F
    contactor application
    Motor control
    Resistive load
    utilisation category
    AC-4
    AC-1
    AC-3
    poles description
    3P
    power pole contact composition
    3 NO
    [Ue] rated operational voltage
    <= 690 V AC 50/60 Hz
    [Ie] rated operational current
    315 A (at <40 °C) at <= 440 V AC-1
    225 A (at <55 °C) at <= 440 V AC-3
    motor power kW
    110 kW at 380...400 V AC 50/60 Hz (AC-3)
    110 kW at 415 V AC 50/60 Hz (AC-3)
    110 kW at 440 V AC 50/60 Hz (AC-3)
    129 kW at 500 V AC 50/60 Hz (AC-3)
    63 kW at 220...240 V AC 50/60 Hz (AC-3)
    129 kW at 660...690 V AC 50/60 Hz (AC-3)
    40 kW at 400 V AC 50/60 Hz (AC-4)
    Complementary
    [Uc] control circuit voltage
    24...575 V AC 40...400 Hz with LX9 coil
    24...460 V DC with LX4 coil
    100...250 V AC 50/60 Hz with LXE coil
    100...380 V DC with LXE coil
    [Uimp] rated impulse withstand voltage
    8 kV
    overvoltage category
    III
    [Ith] conventional free air thermal current
    315 A (at 40 °C)
    Irms rated making capacity
    2250 A conforming to IEC 60947-4-1
    rated breaking capacity
    1800 A conforming to IEC 60947-4-1
    [Icw] rated short-time withstand current
    1800 A 40 °C - 10 s
    1000 A 40 °C - 30 s
    850 A 40 °C - 1 min
    560 A 40 °C - 3 min
    440 A 40 °C - 10 min
    associated fuse rating
    315 A gG at <= 440 V
    250 A aM at <= 440 V
    average impedance
    0.32 mOhm - Ith 315 A 50 Hz
    [Ui] rated insulation voltage
    1000 V conforming to IEC 60947-4-1
    1500 V conforming to VDE 0110 group C
    power dissipation per pole
    32 W AC-1
    16 W AC-3
    control circuit voltage limits
    Operational: 0.85...1.1 Uc AC 40...400 Hz with LX9 coil
    Drop-out: 0.2...0.55 Uc AC 40...400 Hz with LX9 coil
    Operational: 0.85...1.1 Uc DC with LX4 coil
    Drop-out: 0.15...0.2 Uc DC with LX4 coil
    Operational: 85...275 V AC 50/60 Hz with LXE coil
    Drop-out: 0...60 V AC 50/60 Hz with LXE coil
    Operational: 85...418 V DC with LXE coil
    Drop-out: 0...45 V DC with LXE coil
    heat dissipation
    8…9.8 W
    2.2…2.5 W
    operating time
    35 ms closing for with LX9 coil
    130 ms opening for with LX9 coil
    30...40 ms closing for with LX4 coil
    30...50 ms opening for with LX4 coil
    40...80 ms closing for with LXE coil
    6...54 ms opening for with LXE coil
    mounting support
    Plate
    standards
    JIS C8201-4-1
    IEC 60947-4-1
    IEC 60947-1
    EN 60947-4-1
    EN 60947-1
    product certifications
    UL
    LROS (Lloyds register of shipping)
    BV
    CB
    ABS
    DNV
    CSA
    RMRoS
    RINA
    connections - terminals
    Power circuit: lugs-ring terminals 1 cable(s) 185 mm²
    Power circuit: connector 1 cable(s) 185 mm²
    Power circuit: bar 2 cable(s) - busbar cross section: 32 x 4 mm
    Power circuit: bolted connection
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
    Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²solid without cable end
    Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²
    Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²
    Control circuit: screw clamp terminals 1.0 cable(s) 0.2…2.5 mm²flexible without cable end
    Control circuit: screw clamp terminals 1.0 cable(s) 0.25…2.5 mm²flexible with cable end
    Control circuit: screw clamp terminals 1.0 cable(s) 0.2…2.5 mm²solid without cable end
    tightening torque
    Power circuit: 35 N.m
    Control circuit: 1.2 N.m
    Control circuit: 0.6 N.m
    mechanical durability
    10 Mcycles
    inrush power in VA
    950…1180 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX9 coil
    737…902 VA (at 20 °C)with LX4 coil
    280…310 VA, 50/60 Hz cos phi 0.5 (at 20 °C)with LXE coil
    270…320 VA (at 20 °C)with LXE coil
    hold-in power consumption in VA
    8.9…10.9 VA, 40...400 Hz cos phi 0.9 (at 20 °C)with LX9 coil
    4.13…5.07 VA (at 20 °C)with LX4 coil
    4.5…7.0 VA, 50/60 Hz cos phi 0.5 (at 20 °C)with LXE coil
    2.5…4.0 VA (at 20 °C)with LXE coil
    maximum operating rate
    2400 cyc/h 55 °C
    compatibility code
    LC1F
    Environment
    IP degree of protection
    IP20 front face with shrouds conforming to IEC 60529
    IP20 front face with shrouds conforming to VDE 0106
    protective treatment
    TH
    ambient air temperature for operation
    -5…55 °C
    ambient air temperature for storage
    -60…80 °C
    permissible ambient air temperature around the device
    -40…70 °C
    mechanical robustness
    Vibrations contactor open: 2 Gn, 5...300 Hz
    Vibrations contactor closed: 5 Gn, 5...300 Hz
    Shocks contactor open: 7 Gn for 1/2 sine wave (11 ms)
    Shocks contactor closed: 15 Gn for 1/2 sine wave (11 ms)
    height
    197 mm
    width
    168.5 mm
    depth
    181 mm
    net weight
    5.55 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages17
    • English17
    • Chinese6
    • French8
    • German6
    • Italian6
    • Portuguese6
    • Russian6
    • Spanish6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.6 MB
    Date 9/24/18
    Files in document
    Control circuit\115 to 800A contactor - Rating 225A (Version 1.0)
    Files in document
    dwg
    55.7 KB
    dwf
    3.6 KB
    dxf
    75.3 KB
    wmf
    7 KB
    prp.document.label.format zip
    Size 141.5 KB
    Date 1/13/05
    Files in document
    dwg
    55.7 KB
    dwf
    3.6 KB
    dxf
    75.3 KB
    wmf
    7 KB
    Control circuit\115 to 800A contactor - Rating 225A (Version 1.0)
    Files in document
    dwg
    71.5 KB
    dwf
    5.3 KB
    dxf
    108.1 KB
    wmf
    12.3 KB
    prp.document.label.format zip
    Size 197.2 KB
    Date 1/13/05
    Files in document
    dwg
    71.5 KB
    dwf
    5.3 KB
    dxf
    108.1 KB
    wmf
    12.3 KB
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 825.6 MB
    Date 11/26/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 253.9 KB
    Date 7/17/13
    prp.document.label.format pdf
    Size 2.1 MB
    Date 4/17/17
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.5 MB
    Date 4/1/19
    prp.document.label.format pdf
    Size 6 MB
    Date 1/2/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F225 : TeSys F contactor - 3P(3 NO) - AC-3 - <= 440 V 225 A - without coil
    Description
    TeSys F contactor - 3P(3 NO) - AC-3 - <= 440 V 225 A - without coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/2/20
    Description
    TeSys F contactor - 3P(3 NO) - AC-3 - <= 440 V 225 A - without coil
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 301.8 KB
    Date 7/4/19
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 181.1 KB
    Date 12/1/15
    prp.document.label.format pdf
    Size 302.6 KB
    Date 6/15/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F225 : TeSys F contactor - 3P(3 NO) - AC-3 - <= 440 V 225 A - without coil
    Description
    TeSys F contactor - 3P(3 NO) - AC-3 - <= 440 V 225 A - without coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/2/20
    Description
    TeSys F contactor - 3P(3 NO) - AC-3 - <= 440 V 225 A - without coil
    Presentation
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pptx
    Size 5.4 MB
    Date 11/25/15
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    TeSys contactor LC1F (Version 2.0)
    Description
    PEP
    prp.document.label.format pdf
    Size 197.1 KB
    Date 9/8/15
    Description
    PEP
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LC1F225 : TeSys F contactor - 3P(3 NO) - AC-3 - <= 440 V 225 A - without coil
    Description
    TeSys F contactor - 3P(3 NO) - AC-3 - <= 440 V 225 A - without coil
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/2/20
    Description
    TeSys F contactor - 3P(3 NO) - AC-3 - <= 440 V 225 A - without coil
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.