Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   EasyPact TVS thermal overload relay
LRE489 Product picture Schneider Electric

LRE489

Green premium brand logo
LRE489 Product picture Schneider Electric
LRE489
Green premium brand logo

EasyPact TVS differential thermal overload relay 394...630 A - class 10A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    EasyPact
    product name
    EasyPact TVS
    product or component type
    Differential thermal overload relay
    device short name
    LRE
    relay application
    Motor protection
    phase failure sensitivity
    Tripping current 130 % of Ir on two phase, the last one at 0 conforming to IEC 60947-4-1
    Complementary
    product compatibility
    LC1E500...630
    network type
    AC
    network frequency
    50...60 Hz
    mounting support
    Under contactor
    Plate
    thermal overload class
    Class 10A conforming to IEC 60947-4-1
    signalling function
    Relay trip indicator
    thermal protection adjustment range
    394…630 A
    tripping threshold
    1.14 +/- 0.06 Ir conforming to IEC 60947-4-1
    mechanical robustness
    Shocks: 6 Gn for 11 ms conforming to IEC 60068-2-7
    Vibrations: 3 Gn conforming to IEC 60068-2-6
    auxiliary contact composition
    1 NO + 1 NC
    [Ith] conventional free air thermal current
    5 A for signalling circuit
    [Ue] rated operational voltage
    <= 690 V AC
    associated fuse rating
    1000 A gG for power circuit
    630 A aM for power circuit
    5 A gG for signalling circuit
    [Ui] rated insulation voltage
    690 V conforming to IEC 60947-4-1
    [Uimp] rated impulse withstand voltage
    6 kV
    local signalling
    Trip indicator
    control type
    Push-button red stop:
    Push-button green reset:
    temperature compensation
    -20…60 °C
    connection pitch
    80 mm
    connections - terminals
    Signalling circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible without cable end
    Signalling circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
    Signalling circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: solid without cable end
    Power circuit: lugs
    Power circuit: bars - busbar cross section: 6 x 40 mm
    tightening torque
    Power circuit: 58 N.m - on bars M12
    Power circuit: 58 N.m - on lugs M12
    Signalling circuit: 1.7 N.m - on screw clamp terminals
    height
    150 mm
    width
    242 mm
    depth
    148 mm
    net weight
    3.9 kg
    Environment
    standards
    IEC 60947-4-1
    IEC 60947-5-1
    product certifications
    GOST
    protective treatment
    TH conforming to IEC 60068
    IP degree of protection
    IP00 conforming to IEC 60529
    ambient air temperature for operation
    -20…60 °C without derating conforming to IEC 60947-4-1
    -20…70 °C with derating
    ambient air temperature for storage
    -60…80 °C
    fire resistance
    850 °C conforming to IEC 60068-2-1
    dielectric strength
    6 kV at 50 Hz conforming to IEC 60255-5
    electromagnetic compatibility
    Surge withstand: 6 kV conforming to IEC 60801-5
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 42.9 MB
    Date 5/6/20
    Files in document
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format stp
    Size 8 MB
    Date 9/15/15
    prp.document.label.format dwg
    Size 121.7 KB
    Date 9/15/15
    Easypact Thermal overload relay LRE489 (Version 1.0)
    Files in document
    stp
    1 MB
    pdf
    574.7 KB
    prp.document.label.format zip
    Size 1.6 MB
    Date 3/5/18
    Files in document
    stp
    1 MB
    pdf
    574.7 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 428.9 KB
    Date 1/18/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.5 MB
    Date 9/25/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LRE489 : LRE489_ROHS_CHINA_DECLARATION
    Description
    LRE489_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    LRE489_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 270.2 KB
    Date 7/3/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LRE489 : LRE489_ROHS_DECLARATION
    Description
    LRE489_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    LRE489_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LRE489 : LRE489_REACH_DECLARATION
    Description
    LRE489_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    LRE489_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /