Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   EcoStruxure™ Building Expert
LSS10020049 Product picture Schneider Electric

LSS10020049

LSS10020049 Product picture Schneider Electric
LSS10020049

EcoStruxure Building Expert Enocean powered switch mechanism for RF system

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    EcoStruxure Building Expert
    product name
    Enocean
    product or component type
    RF switch
    control type
    Remote control
    Complementary
    number of gangs
    1 gang
    device mounting
    Surface
    transmission frequency
    868.3 MHz
    maximum emission power
    10 mW
    electrical durability
    50000 cycles
    Environment
    ambient air temperature for operation
    -25…65 °C
    ambient air temperature for storage
    -25…65 °C
    relative humidity
    0…95 %