Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ComPact NSXm
LV426305 Product picture Schneider Electric

LV426305

Green premium brand logo
LV426305 Product picture Schneider Electric
LV426305
Green premium brand logo

circuit breaker ComPact NSXm F (36 kA at 415 VAC), 3P 3d, 63 A rating TMD trip unit, EverLink connectors

Show more characteristics
  • 3,719.00 EGP
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    ComPact
    product name
    ComPact NSXm
    range of product
    ComPact NSXm
    device short name
    NSXm 63F
    product or component type
    Circuit breaker
    device application
    Distribution
    Protection
    Number of poles
    3P
    protected poles description
    3d
    [In] rated current
    63 A at 40 °C
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    network type
    AC
    network frequency
    50/60 Hz
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    utilisation category
    Category A
    [Icu] rated ultimate short-circuit breaking capacity
    85 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    36 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
    35 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    15 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    10 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
    Performance level
    F 36 kA 415 V AC
    trip unit name
    TM-D
    trip unit technology
    Thermal-magnetic
    trip unit protection functions
    LI
    control type
    Toggle
    Circuit breaker mounting mode
    By screws
    Clip-on
    Complementary
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage</