Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ComPact NSXm
LV426737 Product picture Schneider Electric

LV426737

Green premium brand logo
LV426737 Product picture Schneider Electric
LV426737
Green premium brand logo

circuit breaker ComPact NSXm N (50 kA at 415 VAC), 4P 4d, 100 A rating Micrologic 4.1 trip unit, EverLink connectors

Show more characteristics
  • 15,783.00 EGP
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    ComPact
    product name
    ComPact NSXm
    range of product
    ComPact NSXm
    device short name
    NSXm 100N
    product or component type
    Earth leakage circuit breaker
    device application
    Distribution
    Protection
    Number of poles
    4P
    protected poles description
    4d
    neutral position
    Left
    [In] rated current
    100 A at 40 °C
    [Ue] rated operational voltage
    440 V AC 50/60 Hz
    network type
    AC
    network frequency
    50/60 Hz
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    utilisation category
    Category A
    [Icu] rated ultimate short-circuit breaking capacity
    90 kA Icu at 220...240 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA Icu at 380...415 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    Performance level
    N 50 kA 415 V AC
    trip unit name
    Micrologic 4.1
    trip unit technology
    Electronic
    trip unit protection functions
    LSoIR
    control type
    Toggle
    Circuit breaker mounting mode
    By screws
    Clip-on
    Complementary
    [Ui] rated insulation voltage