Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ComPact NSX
LV429282 Product picture Schneider Electric

LV429282

LV429282 Product picture Schneider Electric
LV429282

chassis slide plate, left, ComPact NSX 100/160/250 withdrawable, 2/3/4 poles

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Side plate
    accessory / separate part category
    Mounting accessory
    range compatibility
    ComPact NSX100
    ComPact NSX160
    ComPact NSX250
    Compact NSX100 DC
    Compact NSX160 DC
    Compact NSX250 DC
    poles description
    2P
    4P
    3P
    Complementary
    mounting mode
    Drawout
    [In] rated current
    250 A
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    1.985 kg
    Package 1 Height
    7 cm
    Package 1 width
    21.2 cm
    Package 1 Length
    30.5 cm
    Unit Type of Package 2
    S03
    Number of Units in Package 2
    5
    Package 2 Weight
    10.516 kg
    Package 2 Height
    30 cm
    Package 2 width
    30 cm
    Package 2 Length
    40 cm
    Unit Type of Package 3
    P12
    Number of Units in Package 3
    20
    Package 3 Weight
    54.764 kg
    Package 3 Height
    50 cm
    Package 3 width
    80 cm
    Package 3 Length
    120 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information