Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ComPact NSX
LV429389 Product picture Schneider Electric

LV429389

Green premium brand logo
LV429389 Product picture Schneider Electric
LV429389
Green premium brand logo

MX shunt release, ComPact NSX, rated voltage 525 VAC 50 Hz, 600 VAC 60 Hz

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    device short name
    MX
    product or component type
    Voltage release
    device application
    Control
    range compatibility
    ComPact NSX
    EasyPact CVS
    PowerPact Multistandard
    ComPact NSX DC
    voltage release type
    Shunt trip release
    [Uc] control circuit voltage
    600 V AC 60 Hz
    525 V AC 50 Hz
    Complementary
    control signal type
    Maintained
    Impulse
    impulse duration
    >= 20 ms
    threshold tripping voltage
    0.7...1.1 x Un opening
    supply inrush power
    10 VA
    mounting mode
    Fixed
    response time
    50 ms
    auxiliary connection terminal
    Screw terminal 0…1.5 mm²
    Packing Units
    Package 1 Weight
    0.121 kg
    Package 1 Height
    0.580 dm
    Package 1 width
    0.400 dm
    Package 1 Length
    0.800 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration