Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ComPact NSX
LV431691 Product picture Schneider Electric

LV431691

Green premium brand logo
LV431691 Product picture Schneider Electric
LV431691
Green premium brand logo

circuit breaker Compact NSX250H - TMD - 200 A - 4 poles 4d

Show more characteristics
  • 15,028.00 EGP
    Price is “List Price” and may be subject to a trade discount – check with your local distributor or retailer for actual price.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    ComPact
    product name
    ComPact NSX
    range of product
    ComPact NSX100...250
    device short name
    NSX250H
    product or component type
    Circuit breaker
    device application
    Distribution
    Number of poles
    4P
    protected poles description
    4t
    neutral position
    Left
    [In] rated current
    200 A at 40 °C
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    network type
    AC
    network frequency
    50/60 Hz
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    utilisation category
    Category A
    [Icu] rated ultimate short-circuit breaking capacity
    85 kA at 240 V AC 50/60 Hz conforming to UL 508
    65 kA at 480 V AC 50/60 Hz conforming to UL 508
    10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    35 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    65 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    70 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    15 kA at 600 V AC 50/60 Hz conforming to UL 508
    Performance level
    H 70 kA 415 V AC
    trip unit name
    TM-D
    trip unit technology
    Thermal-magnetic
    trip unit protection functions
    LI
    control type
    Toggle
    Circuit breaker mounting mode
    Fixed