Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   ComPact NSX
LV432666 Product picture Schneider Electric

LV432666

LV432666 Product picture Schneider Electric
LV432666

enclosure - plastic - IP55 - standard rotary handle - for Vigi NSX400..630

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    enclosure type
    Individual enclosure
    range of product
    NSX400...630
    range
    Compact
    product or component type
    Insulated enclosure
    accessory / separate part category
    Enclosure accessory
    range compatibility
    Compact NSX circuit breaker
    device short name
    IP55 insulating enclosure
    accessories included with enclosure
    Black extended rotary handle
    enclosure material
    Enclosure: polyester
    Complementary
    enclosure mounting
    Surface
    installed device
    VigiCompact NSX400
    VigiCompact NSX630
    control type
    Rotary handle
    type of front cover
    Transparent
    cable entry
    2 removable plates
    width
    600 mm
    height
    850 mm
    depth
    250 mm
    colour
    Rotary handle: black
    Environment
    IP degree of protection
    IP55 conforming to IEC 60529
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • Chinese2
    • French2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V (Version 1.9)
    Description
    Catalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V
    prp.document.label.format pdf
    Size 71.5 MB
    Date 2/10/20
    Description
    Catalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V
    User guide
    Format
    Size
    Date
    Add to My Documents
    Compact NSX100-630 - User guide (Version 01)
    Description
    Compact NSX100-630 - User guide
    prp.document.label.format pdf
    Size 12.2 MB
    Date 1/1/20
    Description
    Compact NSX100-630 - User guide
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.4 MB
    Date 4/1/19
    prp.document.label.format pdf
    Size 2.3 MB
    Date 2/28/13
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV432666 : enclosure - plastic - IP55 - standard rotary handle - for Vigi NSX400..630
    Description
    enclosure - plastic - IP55 - standard rotary handle - for Vigi NSX400..630
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/2/20
    Description
    enclosure - plastic - IP55 - standard rotary handle - for Vigi NSX400..630
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV432666 : enclosure - plastic - IP55 - standard rotary handle - for Vigi NSX400..630
    Description
    enclosure - plastic - IP55 - standard rotary handle - for Vigi NSX400..630
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/2/20
    Description
    enclosure - plastic - IP55 - standard rotary handle - for Vigi NSX400..630
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV432666 : enclosure - plastic - IP55 - standard rotary handle - for Vigi NSX400..630
    Description
    enclosure - plastic - IP55 - standard rotary handle - for Vigi NSX400..630
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/2/20
    Description
    enclosure - plastic - IP55 - standard rotary handle - for Vigi NSX400..630
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /