Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ComPact NSX
LV432775 Product picture Schneider Electric

LV432775

Green premium brand logo
LV432775 Product picture Schneider Electric
LV432775
Green premium brand logo

circuit breaker Compact NSX400F - Micrologic 2.3 M - 320 A - 3 poles 3d

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    ComPact
    product name
    ComPact NSX
    range of product
    ComPact NSX400...630
    device short name
    NSX400F
    product or component type
    Circuit breaker
    device application
    Motor
    Number of poles
    3P
    protected poles description
    3t
    [In] rated current
    320 A at 65 °C
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    network type
    AC
    network frequency
    50/60 Hz
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    utilisation category
    Category A
    [Icu] rated ultimate short-circuit breaking capacity
    40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    85 kA at 240 V AC 50/60 Hz conforming to UL 508
    25 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    35 kA at 480 V AC 50/60 Hz conforming to UL 508
    20 kA at 600 V AC 50/60 Hz conforming to UL 508
    20 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
    30 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    Performance level
    F 36 kA 415 V AC
    trip unit name
    Micrologic 2.3 M
    trip unit technology
    Electronic
    trip unit protection functions
    LSoI
    control type
    Toggle
    Circuit breaker mounting mode
    Fixed
    Complementary
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz