Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   ComPact NSX
LV433217 Product picture Schneider Electric

LV433217

Green premium brand logo
LV433217 Product picture Schneider Electric
LV433217
Green premium brand logo

circuit breaker Compact NSX100HB1, 85 kA at 500 VAC, TMD trip unit 80 A, 4 poles 4d

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Compact
    product name
    Compact NSX
    device short name
    Compact NSX100HB1
    product or component type
    Circuit breaker
    device application
    Distribution
    poles description
    4P
    protected poles description
    4t
    neutral position
    Left
    [In] rated current
    80 A at 40 °C
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    network type
    AC
    network frequency
    50/60 Hz
    suitability for isolation
    Yes conforming to EN 60947-2
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    [Icu] rated ultimate short-circuit breaking capacity
    85 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    80 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
    75 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    Performance level
    HB1 75 kA 690 V AC
    trip unit name
    TM-D
    trip unit technology
    Thermal-magnetic
    trip unit protection functions
    LI
    control type
    Toggle
    Circuit breaker mounting mode
    Fixed
    Complementary
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ics] rated service short-circuit breaking capacity
    85 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
    80 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
    75 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    mechanical durability
    50000 cycles
    electrical durability
    10000 cycles 690 V In conforming to IEC 60947-2
    20000 cycles 690 V In/2 conforming to IEC 60947-2
    30000 cycles 440 V In conforming to IEC 60947-2
    50000 cycles 440 V In/2 conforming to IEC 60947-2
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    connection pitch
    35 mm
    protection type
    L : for overload protection (thermal)
    I : for short-circuit protection (magnetic)
    trip unit rating
    80 A at 40 °C
    Long-time pick-up adjustment type Ir (thermal protection)
    Adjustable
    [Ir] long-time protection pick-up adjustment range
    0.7...1 x In
    Long-time protection delay adjustment type tr
    Fixed
    [tr] long-time protection delay adjustment range
    120…400 s at 1.5 x In
    15 s at 6 x Ir
    Short-time protection pick-up adjustment type Isd
    Fixed
    [Isd] Short-time protection pick-up adjustment range
    640 A
    Short-time protection delay adjustment type tsd
    Fixed
    Neutral protection settings
    1 x Ir (4t)
    auxiliary contact composition
    Without
    local signalling
    Positive contact indication
    Width (W)
    140 mm
    Height (H)
    161 mm
    Depth (D)
    86 mm
    net weight
    2.4 kg
    Environment
    standards
    EN/IEC 60947
    product certifications
    EAC
    CCC
    Marine
    overvoltage category
    Class II
    electrical shock protection class
    Class II
    pollution degree
    3 conforming to IEC 60664-1
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    ambient air temperature for operation
    -35…70 °C
    ambient air temperature for storage
    -55…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V (Version 1.9)
    Description
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
    prp.document.label.format pdf
    Size 71.5 MB
    Date 2/10/20
    Description
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
    User guide
    Format
    Size
    Date
    Add to My Documents
    Compact NSX100-630 - User guide (Version 01)
    Description
    Compact NSX100-630 - User guide
    prp.document.label.format pdf
    Size 12.2 MB
    Date 1/1/20
    Description
    Compact NSX100-630 - User guide
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.5 MB
    Date 11/14/12
    Files in document
    NSX100/160/250 4P; Compact circuit breaker
    Files in document
    zip
    546.9 KB
    stp
    909.5 KB
    prp.document.label.format zip
    Size 1.9 MB
    Date 6/22/12
    Files in document
    zip
    546.9 KB
    stp
    909.5 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.2 MB
    Date 1/5/18
    prp.document.label.format pdf
    Size 4.9 MB
    Date 12/21/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV433217 : circuit breaker Compact NSX100HB1, 85 kA at 500 VAC, TMD trip unit 80 A, 4 poles 4d
    Description
    circuit breaker Compact NSX100HB1, 85 kA at 500 VAC, TMD trip unit 80 A, 4 poles 4d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    circuit breaker Compact NSX100HB1, 85 kA at 500 VAC, TMD trip unit 80 A, 4 poles 4d
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 269.6 KB
    Date 4/19/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV433217 : circuit breaker Compact NSX100HB1, 85 kA at 500 VAC, TMD trip unit 80 A, 4 poles 4d
    Description
    circuit breaker Compact NSX100HB1, 85 kA at 500 VAC, TMD trip unit 80 A, 4 poles 4d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    circuit breaker Compact NSX100HB1, 85 kA at 500 VAC, TMD trip unit 80 A, 4 poles 4d
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV433217 : circuit breaker Compact NSX100HB1, 85 kA at 500 VAC, TMD trip unit 80 A, 4 poles 4d
    Description
    circuit breaker Compact NSX100HB1, 85 kA at 500 VAC, TMD trip unit 80 A, 4 poles 4d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    circuit breaker Compact NSX100HB1, 85 kA at 500 VAC, TMD trip unit 80 A, 4 poles 4d
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /