Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   ComPact NSX
LV433275 Product picture Schneider Electric

LV433275

Green premium brand logo
LV433275 Product picture Schneider Electric
LV433275
Green premium brand logo

circuit breaker Compact NSX100R, 200 kA at 415 VAC, Micrologic 2.2 M trip unit 50 A, 3 poles 3d

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Compact
    product name
    Compact NSX
    product or component type
    Circuit breaker
    device short name
    Compact NSX100R
    device application
    Motor
    poles description
    3P
    protected poles description
    3t
    network type
    AC
    network frequency
    50/60 Hz
    [In] rated current
    50 A at 65 °C
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    Breaking capacity code
    R 200 kA 415 V AC
    breaking capacity
    200 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    200 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    200 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    80 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    65 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
    45 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    200 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
    200 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2
    200 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    80 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
    65 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
    45 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to EN 60947-2
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    trip unit name
    Micrologic 2.2 M
    trip unit technology
    Electronic
    trip unit protection functions
    LSoI
    pollution degree
    3 conforming to IEC 60664-1
    Complementary
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    mechanical durability
    50000 cycles
    electrical durability
    10000 cycles 690 V In conforming to IEC 60947-2
    20000 cycles 690 V In/2 conforming to IEC 60947-2
    30000 cycles 440 V In conforming to IEC 60947-2
    50000 cycles 440 V In/2 conforming to IEC 60947-2
    connection pitch
    35 mm
    local signalling
    LED ready
    LED 95 % Ith
    motor tripping class
    10
    5
    20
    complementary motor protection
    Phase unbalance
    protection type
    L : for overload protection (long time)
    So : for short time short-circuit protection with fixed delay
    I : for instantaneous short-circuit protection
    trip unit rating
    50 A at 65 °C
    long time pick-up adjustment type Ir
    Adjustable 9 settings
    long time pick-up adjustment range
    25...50 A
    long time delay adjustment type
    Fixed
    [tr] long-time delay adjustment range
    10 s at 7.2 x Ir for trip class 10
    120 s at 1.5 x Ir for trip class 5
    20 s at 7.2 x Ir for trip class 20
    240 s at 1.5 x Ir for trip class 10
    26 s at 6 x Ir for trip class 20
    480 s at 1.5 x Ir for trip class 20
    5 s at 7.2 x Ir for trip class 5
    13.5 s at 6 x Ir for trip class 10
    6.5 s at 6 x Ir for trip class 5
    thermal memory
    20 minutes before and after tripping
    short-time pick-up adjustment type Isd
    Adjustable 9 settings
    [Isd] short-time pick-up adjustment range
    5...13 x Ir
    short-time delay adjustment type
    Fixed
    instantaneous pick-up adjustment type Ii
    Fixed
    instantaneous pick-up adjustment range
    750 A
    height
    161 mm
    width
    105 mm
    depth
    86 mm
    net weight
    2.05 kg
    compatibility code
    NSX100
    Environment
    overvoltage category
    Class II
    electrical shock protection class
    Class II
    standards
    EN/IEC 60947
    product certifications
    Marine
    CCC
    EAC
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    ambient air temperature for operation
    -35…70 °C
    ambient air temperature for storage
    -55…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V (Version 1.9)
    Description
    Catalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V
    prp.document.label.format pdf
    Size 71.5 MB
    Date 2/10/20
    Description
    Catalog Compact NSX & NSXm circuit breakers and switch-disconnectors from 16 to 630A - up to 690V
    User guide
    Format
    Size
    Date
    Add to My Documents
    Compact NSX100-630 - User guide (Version 01)
    Description
    Compact NSX100-630 - User guide
    prp.document.label.format pdf
    Size 12.2 MB
    Date 1/1/20
    Description
    Compact NSX100-630 - User guide
    Compact NSX - Micrologic 5/6/7 - User guide (Version 01)
    Description
    Compact NSX - Micrologic 5/6/7 - User guide
    prp.document.label.format pdf
    Size 5.7 MB
    Date 1/1/20
    Description
    Compact NSX - Micrologic 5/6/7 - User guide
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.1 MB
    Date 11/14/12
    Files in document
    pdf
    160.2 KB
    stp
    1,015.7 KB
    NSX100/160/250 3P; Compact circuit breaker
    Files in document
    stp
    658.2 KB
    zip
    581.9 KB
    pdf
    277.2 KB
    prp.document.label.format zip
    Size 1.5 MB
    Date 6/22/12
    Files in document
    stp
    658.2 KB
    zip
    581.9 KB
    pdf
    277.2 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.9 MB
    Date 12/21/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV433275 : circuit breaker Compact NSX100R, 200 kA at 415 VAC, Micrologic 2.2 M trip unit 50 A, 3 poles 3d
    Description
    circuit breaker Compact NSX100R, 200 kA at 415 VAC, Micrologic 2.2 M trip unit 50 A, 3 poles 3d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/29/20
    Description
    circuit breaker Compact NSX100R, 200 kA at 415 VAC, Micrologic 2.2 M trip unit 50 A, 3 poles 3d
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 269.6 KB
    Date 4/19/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV433275 : circuit breaker Compact NSX100R, 200 kA at 415 VAC, Micrologic 2.2 M trip unit 50 A, 3 poles 3d
    Description
    circuit breaker Compact NSX100R, 200 kA at 415 VAC, Micrologic 2.2 M trip unit 50 A, 3 poles 3d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/29/20
    Description
    circuit breaker Compact NSX100R, 200 kA at 415 VAC, Micrologic 2.2 M trip unit 50 A, 3 poles 3d
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV433275 : circuit breaker Compact NSX100R, 200 kA at 415 VAC, Micrologic 2.2 M trip unit 50 A, 3 poles 3d
    Description
    circuit breaker Compact NSX100R, 200 kA at 415 VAC, Micrologic 2.2 M trip unit 50 A, 3 poles 3d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/29/20
    Description
    circuit breaker Compact NSX100R, 200 kA at 415 VAC, Micrologic 2.2 M trip unit 50 A, 3 poles 3d
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /