Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   ComPact NSX
LV433337 Product picture Schneider Electric

LV433337

Green premium brand logo
LV433337 Product picture Schneider Electric
LV433337
Green premium brand logo

circuit breaker Compact NSX100HB2, 100 kA at 500 VAC, Micrologic 5.2 E trip unit 40 A, 3 poles 3d

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Compact
    product name
    Compact NSX
    device short name
    Compact NSX100HB2
    product or component type
    Circuit breaker
    device application
    Distribution
    poles description
    3P
    protected poles description
    3t
    [In] rated current
    40 A at 40 °C
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    network type
    AC
    network frequency
    50/60 Hz
    suitability for isolation
    Yes conforming to EN 60947-2
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    [Icu] rated ultimate short-circuit breaking capacity
    100 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    Performance level
    HB2 100 kA 690 V AC
    trip unit name
    Micrologic 5.2 E
    trip unit technology
    Electronic
    trip unit protection functions
    LSI
    control type
    Toggle
    Circuit breaker mounting mode
    Fixed
    Complementary
    [Ui] rated insulation voltage
    800 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ics] rated service short-circuit breaking capacity
    100 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2
    100 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    mechanical durability
    50000 cycles
    electrical durability
    10000 cycles 690 V In conforming to IEC 60947-2
    20000 cycles 690 V In/2 conforming to IEC 60947-2
    30000 cycles 440 V In conforming to IEC 60947-2
    50000 cycles 440 V In/2 conforming to IEC 60947-2
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    connection pitch
    35 mm
    protection type
    L : for overload protection (long time)
    S : for short time short-circuit protection
    I : for instantaneous short-circuit protection
    trip unit rating
    40 A at 40 °C
    Long-time pick-up adjustment type Ir (thermal protection)
    Adjustable 9 settings
    [Ir] long-time protection pick-up adjustment range
    18...40 A
    Long-time protection delay adjustment type tr
    Adjustable
    [tr] long-time protection delay adjustment range
    15…400 s at 1.5 x Ir
    0.35…11 s at 7.2 x Ir
    0.5…16 s at 6 x Ir
    thermal memory
    20 minutes before and after tripping
    Short-time protection pick-up adjustment type Isd
    Adjustable 9 settings
    [Isd] Short-time protection pick-up adjustment range
    1.5...10 x Ir
    Short-time protection delay adjustment type tsd
    Adjustable
    [tsd] Short-time protection delay adjustment range
    0…0.4 s
    Instantaneous protection pick-up adjustment type Ii
    Adjustable
    [Ii] instantaneous protection pick-up adjustment range
    1.5...15 x In
    zone selective interlocking ZSI
    With
    auxiliary contact composition
    Without
    local signalling
    LED 90 % Ir
    LED ready
    LED 105 % Ir
    display type
    LCD display
    type of measurement
    Energy meter
    communication of data
    Demand current and power
    Time-stamped histories and event tables
    Energy metering
    Maintenance indicators
    Instantaneous and demand values
    Power quality
    Maximeters/minimeters
    Protection and alarm settings
    electrical data recording
    Maintenance indicators
    Width (W)
    105 mm
    Height (H)
    161 mm
    Depth (D)
    86 mm
    net weight
    2.05 kg
    Environment
    standards
    EN/IEC 60947
    product certifications
    Marine
    CCC
    EAC
    overvoltage category
    Class II
    electrical shock protection class
    Class II
    pollution degree
    3 conforming to IEC 60664-1
    IP degree of protection
    IP40 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to IEC 62262
    ambient air temperature for operation
    -35…70 °C
    ambient air temperature for storage
    -55…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English13
    • French5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V (Version 1.9)
    Description
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
    prp.document.label.format pdf
    Size 71.5 MB
    Date 2/10/20
    Description
    Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
    User guide
    Format
    Size
    Date
    Add to My Documents
    Compact NSX - Micrologic 5/6/7 - User guide (Version 01)
    Description
    Compact NSX - Micrologic 5/6/7 - User guide
    prp.document.label.format pdf
    Size 5.7 MB
    Date 1/1/20
    Description
    Compact NSX - Micrologic 5/6/7 - User guide
    Compact NSX100-630 - User guide (Version 01)
    Description
    Compact NSX100-630 - User guide
    prp.document.label.format pdf
    Size 12.2 MB
    Date 1/1/20
    Description
    Compact NSX100-630 - User guide
    MicroLogic Firmware History (Version 02)
    Description
    This document provides information about the backward compatibility between Enerlin’X devices and - MicroLogic control units for MasterPact MTZ circuit breakers- MicroLogic trip units for MasterPact NT/NW, ComPact NS630b-3200 and PowerPact P- and R-frame circuit breakers - MicroLogic trip units for ComPact NSX and PowerPact H-, J-, and L-frame circuit breakers
    prp.document.label.format pdf
    Size 1.1 MB
    Date 12/1/19
    Description
    This document provides information about the backward compatibility between Enerlin’X devices and - MicroLogic control units for MasterPact MTZ circuit breakers- MicroLogic trip units for MasterPact NT/NW, ComPact NS630b-3200 and PowerPact P- and R-frame circuit breakers - MicroLogic trip units for ComPact NSX and PowerPact H-, J-, and L-frame circuit breakers
    prp.document.label.format pdf
    Size 625.7 KB
    Date 9/1/18
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.1 MB
    Date 11/14/12
    Files in document
    pdf
    150.6 KB
    stp
    1,018.5 KB
    NSX100/160/250 3P; Compact circuit breaker
    Files in document
    stp
    658.2 KB
    zip
    581.9 KB
    pdf
    277.2 KB
    prp.document.label.format zip
    Size 1.5 MB
    Date 6/22/12
    Files in document
    stp
    658.2 KB
    zip
    581.9 KB
    pdf
    277.2 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.9 MB
    Date 12/21/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV433337 : circuit breaker Compact NSX100HB2, 100 kA at 500 VAC, Micrologic 5.2 E trip unit 40 A, 3 poles 3d
    Description
    circuit breaker Compact NSX100HB2, 100 kA at 500 VAC, Micrologic 5.2 E trip unit 40 A, 3 poles 3d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    circuit breaker Compact NSX100HB2, 100 kA at 500 VAC, Micrologic 5.2 E trip unit 40 A, 3 poles 3d
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 269.6 KB
    Date 4/19/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV433337 : circuit breaker Compact NSX100HB2, 100 kA at 500 VAC, Micrologic 5.2 E trip unit 40 A, 3 poles 3d
    Description
    circuit breaker Compact NSX100HB2, 100 kA at 500 VAC, Micrologic 5.2 E trip unit 40 A, 3 poles 3d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    circuit breaker Compact NSX100HB2, 100 kA at 500 VAC, Micrologic 5.2 E trip unit 40 A, 3 poles 3d
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV433337 : circuit breaker Compact NSX100HB2, 100 kA at 500 VAC, Micrologic 5.2 E trip unit 40 A, 3 poles 3d
    Description
    circuit breaker Compact NSX100HB2, 100 kA at 500 VAC, Micrologic 5.2 E trip unit 40 A, 3 poles 3d
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    circuit breaker Compact NSX100HB2, 100 kA at 500 VAC, Micrologic 5.2 E trip unit 40 A, 3 poles 3d
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /