Egypt and North East Africa (English)
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

circuit breaker Compact NSX400F DC, 36 kA at 750 VDC, TM-DC trip unit, 400 A rating, 4 poles

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Compact
    product name
    Compact NSX DC
    product or component type
    Circuit breaker
    device short name
    Compact NSX400 DC
    device application
    Distribution
    poles description
    4P
    protected poles description
    4t
    network type
    DC
    [In] rated current
    400 A ( 40 °C )
    [Ui] rated insulation voltage
    750 V DC IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV conforming to IEC 60947-2
    [Ue] rated operational voltage
    750 V DC conforming to IEC 60947-2
    breaking capacity code
    F (36 kA) DC
    breaking capacity
    36 kA Icu at 250 V DC 1P conforming to IEC 60947-2
    36 kA Icu at 500 V DC 2P conforming to IEC 60947-2
    36 kA Icu at 750 V DC 3P conforming to IEC 60947-2
    36 kA Icu at 750 V DC 4P conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    Ics 36 kA 750 V DC conforming to IEC 60947-2
    suitability for isolation
    Yes conforming to IEC 60947-2
    utilisation category
    Category A
    trip unit technology
    Thermal-magnetic
    trip unit rating
    400 A ( 40 °C )
    protection type
    Overload protection (thermal) L
    Short-circuit protection (magnetic) I
    pollution degree
    3 conforming to IEC 60947-2
    Complementary
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    Backplate
    upside connection
    Front
    downside connection
    Front
    mechanical durability
    5000 cycles
    electrical durability
    1000 cycles 750 V DC In conforming to IEC 60947-2
    2000 cycles 750 V DC In/2 conforming to IEC 60947-2
    connection pitch
    45 mm
    local signalling
    Positive contact indication
    long time pick-up adjustment type Ir
    Adjustable
    long time pick-up adjustment range
    0.7...1 x In
    height
    255 mm
    width
    185 mm
    depth
    110 mm
    product weight
    7.9 kg
    Environment
    standards
    UL 508
    EN/IEC 60947
    product certifications
    CCC
    EAC
    IP degree of protection
    IP20 conforming to IEC 60529
    IK degree of protection
    IK07 conforming to EN 50102
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • German
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    COMPACT NSX, COMPACT INS INV and MASTERPACT NW - DC- DC PV catalogue (Version 3.2)
    CAD
    Date
    Size
    Add to My Documents
    Circuit breaker Compact NSX250 to NSX600F/S TM DC 4P (Version 1.0)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Compact NSX400-630 DC circuit breaker / switch disconnector (Version 04)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    GLOBAL DC NSX&TMD - PEP (Version 1.1)
    Date 10/31/18
    Size 205.5 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.