Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   MasterPact MTZ
LV847209 Product picture Schneider Electric

LV847209

Green premium brand logo
LV847209 Product picture Schneider Electric
LV847209
Green premium brand logo

Circuit breaker Masterpact MTZ1 06H2 - 630 A - 4P drawout - w/o Micrologic

Show more characteristics
  • 34,196.00 EGP
The maximum number of products that can be compared is 4

  • Main
    range
    Masterpact
    product name
    Masterpact MTZ1
    device short name
    MTZ1 06 H2
    product or component type
    Circuit breaker
    device application
    Protection
    poles description
    4P
    neutral position
    Left
    network type
    AC
    network frequency
    50/60 Hz
    breaking capacity code
    H2
    suitability for isolation
    Yes conforming to IEC 60947-2
    selectivity category
    Category B
    Complementary
    control type
    Push-button
    mounting mode
    Drawout
    mounting support
    Rails
    Base plate
    [In] rated current
    630 A at 40 °C
    [Ui] rated insulation voltage
    1000 V AC 50/60 Hz conforming to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    12 kV conforming to IEC 60947-2
    [Icm] rated short-circuit making capacity
    105 kA 220/415 V AC at 50/60 Hz
    105 kA 440 V AC at 50/60 Hz
    88 kA 500/525 V AC at 50/60 Hz
    88 kA 660/690 V AC at 50/60 Hz
    [Ue] rated operational voltage
    690 V AC 50/60 Hz conforming to IEC 60947-2
    circuit breaker CT rating
    630 A
    400 A
    performance level
    50 kA Icu at 220/415 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2
    42 kA Icu at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
    42 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service breaking capacity
    50 kA at 220/415 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2
    42 kA at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
    42 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2
    mechanical durability
    12500 cycles with periodic preventive maintenance conforming to IEC 60947-2
    electrical durability
    3000 cycles 690 V AC 50/60 Hz conforming to IEC 60947-2
    6000 cycles 440 V AC 50/60 Hz conforming to IEC 60947-2
    AC-23A: 3000 cycles 690 V AC 50/60 Hz conforming to IEC 60947-3
    AC-23A: 6000 cycles 440 V AC 50/60 Hz conforming to IEC 60947-3
    AC-3: 6000 cycles 440 V AC 50/60 Hz conforming to IEC 60947-3
    connection pitch
    70 mm
    [Icw] rated short-time withstand current
    42 kA 0.5 s conforming to IEC 60947-2
    42 kA 1 s conforming to IEC 60947-2
    24 kA 3 s conforming to IEC 60947-2
    integral instant protection
    81…99 kA
    maximum breaking time
    25 ms
    maximum closing response time
    50 ms
    height
    Drawout circuit breaker without chassis: 259.5 mm
    Drawout circuit breaker with chassis: 322 mm
    width
    Drawout circuit breaker without chassis: 306.5 mm
    Drawout circuit breaker with chassis: 358 mm
    depth
    Drawout circuit breaker without chassis: 207.5 mm
    Drawout circuit breaker with chassis: 266 mm
    Environment
    standards
    IEC 60364-8-1
    IEC 60947-2
    product certifications
    LCIE
    ASEFA
    pollution degree
    3 conforming to IEC 60947-1
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages18
    • English18
    • Arabic3
    • Chinese5
    • French6
    • German6
    • Italian6
    • Portuguese6
    • Russian6
    • Spanish6
    • Turkish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalog MasterPact MTZ 2020 - Air circuit breakers and switch-disconnectors (Version 4.1)
    Description
    Catalog MasterPact MTZ 2020 - Air circuit breakers and switch-disconnectors
    prp.document.label.format pdf
    Size 90.7 MB
    Date 2/13/20
    Description
    Catalog MasterPact MTZ 2020 - Air circuit breakers and switch-disconnectors
    MasterPact MTZ - Catalogue numbers and spare parts 2020 - aIR circuit breakers and switch-disconnectors (Version 2.0)
    Description
    MasterPact MTZ - Catalogue numbers and spare parts 2020 - aIR circuit breakers and switch-disconnectors
    prp.document.label.format pdf
    Size 10.8 MB
    Date 12/6/19
    Description
    MasterPact MTZ - Catalogue numbers and spare parts 2020 - aIR circuit breakers and switch-disconnectors
    User guide
    Format
    Size
    Date
    Add to My Documents
    MasterPact MTZ - Cybersecurity Guide (Version 02)
    Description
    This guide provides information on cybersecurity aspects for MasterPact™ MTZ circuit breakers withMicroLogic™ X control units to help system designers and operators promote a secure operatingenvironment for the product.
    prp.document.label.format pdf
    Size 663.8 KB
    Date 12/1/19
    Description
    This guide provides information on cybersecurity aspects for MasterPact™ MTZ circuit breakers withMicroLogic™ X control units to help system designers and operators promote a secure operatingenvironment for the product.
    MasterPact MTZ1 - IEC Circuit Breakers and Switch-Disconnectors from 800 to 1600 A - User Guide (Version 02)
    Description
    The aim of this guide is to provide users, installers, and maintenance personnel with technical informationneeded to operate MasterPact™ MTZ1 circuit breakers and switch-disconnectors, in compliance with theIEC standards.
    prp.document.label.format pdf
    Size 11.4 MB
    Date 12/1/19
    Description
    The aim of this guide is to provide users, installers, and maintenance personnel with technical informationneeded to operate MasterPact™ MTZ1 circuit breakers and switch-disconnectors, in compliance with theIEC standards.
    Masterpact MTZ -Modbus Communication Guide (Version 05)
    Description
    Masterpact MTZ -Modbus Communication Guide
    prp.document.label.format pdf
    Size 2.9 MB
    Date 5/28/19
    Description
    Masterpact MTZ -Modbus Communication Guide
    Masterpact MTZ IEC Circuit Breakers and Switch-Disconnectors - Maintenance Guide (Version 03)
    Description
    This guide contains information on the preventive maintenance Policy recommended to ensure that masterpact MTZ devices retain the operating and technical characteristics specified during their service life.
    prp.document.label.format pdf
    Size 3.8 MB
    Date 3/1/19
    Description
    This guide contains information on the preventive maintenance Policy recommended to ensure that masterpact MTZ devices retain the operating and technical characteristics specified during their service life.
    Masterpact MTZ - Basic and Standard Maintenance Procedures for IEC Devices (Version 03)
    Description
    This document provides trained and qualified maintenance personnel with the technical information needed to perform Basic and Standard end-user preventive maintenance on Masterpact MTZ IEC circuit breakers and switch-disconnectors.
    prp.document.label.format pdf
    Size 20.4 MB
    Date 3/1/19
    Description
    This document provides trained and qualified maintenance personnel with the technical information needed to perform Basic and Standard end-user preventive maintenance on Masterpact MTZ IEC circuit breakers and switch-disconnectors.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.3 MB
    Date 1/1/20
    prp.document.label.format pdf
    Size 902.3 KB
    Date 9/1/18
    prp.document.label.format pdf
    Size 35.4 MB
    Date 9/1/17
    prp.document.label.format pdf
    Size 11.2 MB
    Date 9/1/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV847209 : Circuit breaker Masterpact MTZ1 06H2 - 630 A - 4P drawout - w/o Micrologic
    Description
    Circuit breaker Masterpact MTZ1 06H2 - 630 A - 4P drawout - w/o Micrologic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/1/20
    Description
    Circuit breaker Masterpact MTZ1 06H2 - 630 A - 4P drawout - w/o Micrologic
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 677.6 KB
    Date 6/14/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV847209 : Circuit breaker Masterpact MTZ1 06H2 - 630 A - 4P drawout - w/o Micrologic
    Description
    Circuit breaker Masterpact MTZ1 06H2 - 630 A - 4P drawout - w/o Micrologic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/1/20
    Description
    Circuit breaker Masterpact MTZ1 06H2 - 630 A - 4P drawout - w/o Micrologic
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 462.4 KB
    Date 6/14/17
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV847209 : Circuit breaker Masterpact MTZ1 06H2 - 630 A - 4P drawout - w/o Micrologic
    Description
    Circuit breaker Masterpact MTZ1 06H2 - 630 A - 4P drawout - w/o Micrologic
    prp.document.label.format pdf
    Size 195.3 KB
    Date 4/1/20
    Description
    Circuit breaker Masterpact MTZ1 06H2 - 630 A - 4P drawout - w/o Micrologic
  • View more View less

    Software and Firmware

    Language
    • All Languages2
    • English2
    • Spanish1
    Software - Release Notes
    Format
    Size
    Date
    Add to My Documents
    Installation of MicroLogic X Firmware Patch Version 004.105.000 (Version 02)
    Description
    Installation instructions of the MicroLogic X firmware patch version 004.105.000.
    prp.document.label.format pdf
    Size 146.7 KB
    Date 3/19/20
    Description
    Installation instructions of the MicroLogic X firmware patch version 004.105.000.
    MasterPact MTZ MicroLogic X Control Unit - Firmware Release Note (Version 07)
    Description
    Release Note of MasterPact MTZ MicroLogic X Firmwares from V001.000.200 to V004.101.000
    prp.document.label.format pdf
    Size 1.9 MB
    Date 12/1/19
    Description
    Release Note of MasterPact MTZ MicroLogic X Firmwares from V001.000.200 to V004.101.000
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.