Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   MasterPact MTZ
LV847353 Product picture Schneider Electric

LV847353

Green premium brand logo
LV847353 Product picture Schneider Electric
LV847353
Green premium brand logo

XF closing voltage release - 200/250 V AC/DC - for MTZ fixed

Show more characteristics
  • 2,922.00 EGP
The maximum number of products that can be compared is 4

  • Main
    range
    Masterpact
    device short name
    XF
    product or component type
    Voltage release
    device application
    Control
    range compatibility
    Masterpact MTZ2 circuit-breaker
    Masterpact MTZ3 circuit-breaker
    Masterpact MTZ1 circuit-breaker
    Complementary
    [Uc] control circuit voltage
    200...250 V AC 50/60 Hz
    200...250 V DC
    threshold tripping voltage
    0.85...1.1 Un
    hold-in power consumption in VA
    4.5 VA
    supply holding power
    4.5 VA
    mounting mode
    Fixed
    response time
    55 ms +/- 10 % for Masterpact MTZ1
    70 ms +/- 10 % for Masterpact MTZ2 800 A
    70 ms +/- 10 % for Masterpact MTZ2 1000 A
    70 ms +/- 10 % for Masterpact MTZ2 1250 A
    70 ms +/- 10 % for Masterpact MTZ2 1600 A
    70 ms +/- 10 % for Masterpact MTZ2 2000 A
    70 ms +/- 10 % for Masterpact MTZ2 2500 A
    70 ms +/- 10 % for Masterpact MTZ2 3200 A
    70 ms +/- 10 % for Masterpact MTZ2 4000 A
    70 ms +/- 10 % for Masterpact MTZ3 800 A
    70 ms +/- 10 % for Masterpact MTZ3 1000 A
    70 ms +/- 10 % for Masterpact MTZ3 1250 A
    70 ms +/- 10 % for Masterpact MTZ3 1600 A
    70 ms +/- 10 % for Masterpact MTZ3 2000 A
    70 ms +/- 10 % for Masterpact MTZ3 2500 A
    70 ms +/- 10 % for Masterpact MTZ3 3200 A
    70 ms +/- 10 % for Masterpact MTZ3 4000 A
    80 ms +/- 10 % for Masterpact MTZ2 4000 A
    80 ms +/- 10 % for Masterpact MTZ2 5000 A
    80 ms +/- 10 % for Masterpact MTZ2 6300 A
    80 ms +/- 10 % for Masterpact MTZ3 4000 A
    80 ms +/- 10 % for Masterpact MTZ3 5000 A
    80 ms +/- 10 % for Masterpact MTZ3 6300 A
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • All Languages14
    • English14
    • Chinese3
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Russian3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalog MasterPact MTZ 2020 - Air circuit breakers and switch-disconnectors (Version 4.1)
    Description
    Catalog MasterPact MTZ 2020 - Air circuit breakers and switch-disconnectors
    prp.document.label.format pdf
    Size 90.7 MB
    Date 2/13/20
    Description
    Catalog MasterPact MTZ 2020 - Air circuit breakers and switch-disconnectors
    MasterPact MTZ - Catalogue numbers and spare parts 2020 - aIR circuit breakers and switch-disconnectors (Version 2.0)
    Description
    MasterPact MTZ - Catalogue numbers and spare parts 2020 - aIR circuit breakers and switch-disconnectors
    prp.document.label.format pdf
    Size 10.8 MB
    Date 12/6/19
    Description
    MasterPact MTZ - Catalogue numbers and spare parts 2020 - aIR circuit breakers and switch-disconnectors
    User guide
    Format
    Size
    Date
    Add to My Documents
    MasterPact MTZ1 - IEC Circuit Breakers and Switch-Disconnectors from 800 to 1600 A - User Guide (Version 02)
    Description
    The aim of this guide is to provide users, installers, and maintenance personnel with technical informationneeded to operate MasterPact™ MTZ1 circuit breakers and switch-disconnectors, in compliance with theIEC standards.
    prp.document.label.format pdf
    Size 11.4 MB
    Date 12/1/19
    Description
    The aim of this guide is to provide users, installers, and maintenance personnel with technical informationneeded to operate MasterPact™ MTZ1 circuit breakers and switch-disconnectors, in compliance with theIEC standards.
    MasterPact MTZ2/MTZ3 - IEC Circuit Breakers and Switch-Disconnectors from 800 to 6300 A - User Guide (Version 03)
    Files in document
    pdf
    12.6 MB
    Description
    The aim of this guide is to provide users, installers, and maintenance personnel with technical informationneeded to operate MasterPact MTZ2/MTZ3 circuit breakers and switch-disconnectors, in compliancewith the IEC standards.
    prp.document.label.format zip
    Size 41.9 MB
    Date 12/1/19
    Files in document
    pdf
    12.6 MB
    Description
    The aim of this guide is to provide users, installers, and maintenance personnel with technical informationneeded to operate MasterPact MTZ2/MTZ3 circuit breakers and switch-disconnectors, in compliancewith the IEC standards.
    Masterpact MTZ IEC Circuit Breakers and Switch-Disconnectors - Maintenance Guide (Version 03)
    Description
    This guide contains information on the preventive maintenance Policy recommended to ensure that masterpact MTZ devices retain the operating and technical characteristics specified during their service life.
    prp.document.label.format pdf
    Size 3.8 MB
    Date 3/1/19
    Description
    This guide contains information on the preventive maintenance Policy recommended to ensure that masterpact MTZ devices retain the operating and technical characteristics specified during their service life.
    Masterpact MTZ - Basic and Standard Maintenance Procedures for IEC Devices (Version 03)
    Description
    This document provides trained and qualified maintenance personnel with the technical information needed to perform Basic and Standard end-user preventive maintenance on Masterpact MTZ IEC circuit breakers and switch-disconnectors.
    prp.document.label.format pdf
    Size 20.4 MB
    Date 3/1/19
    Description
    This document provides trained and qualified maintenance personnel with the technical information needed to perform Basic and Standard end-user preventive maintenance on Masterpact MTZ IEC circuit breakers and switch-disconnectors.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 27.5 MB
    Date 7/1/19
    prp.document.label.format pdf
    Size 23.8 MB
    Date 9/1/17
    prp.document.label.format pdf
    Size 10.5 MB
    Date 9/1/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV847353 : XF closing voltage release - 200/250 V AC/DC - for MTZ fixed
    Description
    XF closing voltage release - 200/250 V AC/DC - for MTZ fixed
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/30/20
    Description
    XF closing voltage release - 200/250 V AC/DC - for MTZ fixed
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 470.2 KB
    Date 10/30/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV847353 : XF closing voltage release - 200/250 V AC/DC - for MTZ fixed
    Description
    XF closing voltage release - 200/250 V AC/DC - for MTZ fixed
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/30/20
    Description
    XF closing voltage release - 200/250 V AC/DC - for MTZ fixed
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 458.5 KB
    Date 10/30/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV847353 : XF closing voltage release - 200/250 V AC/DC - for MTZ fixed
    Description
    XF closing voltage release - 200/250 V AC/DC - for MTZ fixed
    prp.document.label.format pdf
    Size 195.3 KB
    Date 3/30/20
    Description
    XF closing voltage release - 200/250 V AC/DC - for MTZ fixed
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /