Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   MasterPact MTZ
LV847430 Product picture Schneider Electric

LV847430

LV847430 Product picture Schneider Electric
LV847430

Additional SDE fault-trip indication contact - 6 A/240 VAC - for MTZ1 - drawout

Show more characteristics
  • 1,004.00 EGP
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Masterpact
    device short name
    SDE
    product or component type
    Auxiliary contact
    device application
    Control
    range compatibility
    Masterpact MTZ1 circuit breaker
    Complementary
    auxiliary contacts type
    Standard
    signal contacts composition
    1 NO/NC
    mounting mode
    Drawout
    [Ith] conventional free air thermal current
    5 A
    breaking capacity
    6 A AC-12 240/380 V AC 50/60 Hz
    2 A AC-12 480 V AC 50/60 Hz
    3 A DC-12 24/48 V DC
    0.3 A DC-12 125 V DC
    0.15 A DC-12 250 V DC
    minimum load
    100 mA at 24 V
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • Chinese1
    • French1
    • German1
    • Italian1
    • Portuguese1
    • Russian1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    MasterPact MTZ Catalog 2020 Air circuit breakers and switch disconnectors (Version 4.1)
    Description
    MasterPact MTZ Catalog 2020 Air circuit breakers and switch disconnectors
    prp.document.label.format pdf
    Size 90.7 MB
    Date 2/13/20
    Description
    MasterPact MTZ Catalog 2020 Air circuit breakers and switch disconnectors
    MasterPact MTZ Catalog numbers and spare parts 2020 Air circuit breakers and switch disconnectors (Version 2.0)
    Description
    MasterPact MTZ Catalog numbers and spare parts 2020 Air circuit breakers and switch disconnectors
    prp.document.label.format pdf
    Size 10.8 MB
    Date 12/6/19
    Description
    MasterPact MTZ Catalog numbers and spare parts 2020 Air circuit breakers and switch disconnectors
    User guide
    Format
    Size
    Date
    Add to My Documents
    MasterPact MTZ1 - IEC Circuit Breakers and Switch-Disconnectors from 800 to 1600 A - User Guide (Version 02)
    Description
    The aim of this guide is to provide users, installers, and maintenance personnel with technical informationneeded to operate MasterPact™ MTZ1 circuit breakers and switch-disconnectors, in compliance with theIEC standards.
    prp.document.label.format pdf
    Size 11.4 MB
    Date 12/1/19
    Description
    The aim of this guide is to provide users, installers, and maintenance personnel with technical informationneeded to operate MasterPact™ MTZ1 circuit breakers and switch-disconnectors, in compliance with theIEC standards.
    Masterpact MTZ - Basic and Standard Maintenance Procedures for IEC Devices (Version 03)
    Description
    This document provides trained and qualified maintenance personnel with the technical information needed to perform Basic and Standard end-user preventive maintenance on Masterpact MTZ IEC circuit breakers and switch-disconnectors.
    prp.document.label.format pdf
    Size 20.4 MB
    Date 3/1/19
    Description
    This document provides trained and qualified maintenance personnel with the technical information needed to perform Basic and Standard end-user preventive maintenance on Masterpact MTZ IEC circuit breakers and switch-disconnectors.
    Masterpact MTZ IEC Circuit Breakers and Switch-Disconnectors - Maintenance Guide (Version 03)
    Description
    This guide contains information on the preventive maintenance Policy recommended to ensure that masterpact MTZ devices retain the operating and technical characteristics specified during their service life.
    prp.document.label.format pdf
    Size 3.8 MB
    Date 3/1/19
    Description
    This guide contains information on the preventive maintenance Policy recommended to ensure that masterpact MTZ devices retain the operating and technical characteristics specified during their service life.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 35.4 MB
    Date 9/1/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LV847430 : Additional SDE fault-trip indication contact - 6 A/240 VAC - for MTZ1 - drawout
    Description
    Additional SDE fault-trip indication contact - 6 A/240 VAC - for MTZ1 - drawout
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    Additional SDE fault-trip indication contact - 6 A/240 VAC - for MTZ1 - drawout
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LV847430 : Additional SDE fault-trip indication contact - 6 A/240 VAC - for MTZ1 - drawout
    Description
    Additional SDE fault-trip indication contact - 6 A/240 VAC - for MTZ1 - drawout
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    Additional SDE fault-trip indication contact - 6 A/240 VAC - for MTZ1 - drawout
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LV847430 : Additional SDE fault-trip indication contact - 6 A/240 VAC - for MTZ1 - drawout
    Description
    Additional SDE fault-trip indication contact - 6 A/240 VAC - for MTZ1 - drawout
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/30/20
    Description
    Additional SDE fault-trip indication contact - 6 A/240 VAC - for MTZ1 - drawout
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /