Egypt and North East Africa (English)

Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

LVR05250A40T Product picture Schneider Electric

View all Detuned reactors

Detuned reactors - LVR05250A40T

Detuned Reactor

LVR05250A40T Product picture Schneider Electric
View all Detuned reactors
Detuned reactors - LVR05250A40T
Detuned Reactor

Anti Harmonic detuned reactor 25kvar 210Hz (4.2) 5.7% 50Hz 400V

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    device short name
    DR
    product or component type
    Detuned reactor
    network frequency
    50 Hz
    reactive power rating
    25 kvar at 400 V AC 50 Hz
    network rated voltage
    400 V AC 50 Hz
    tuning order
    4.2 - 210 Hz - 5.7 % - 50 Hz
    Complementary
    power losses
    200 W
    value of inductance
    1.227 mH
    inductance tolerance
    - 5 % to 5 % per phase
    fundamental current rating
    36.1 A
    maximum current Irms
    44 A
    electrical insulation class
    Class F
    [Ui] rated insulation voltage
    1.1 kV
    dielectric test voltage
    4 kV for 1 minute at 50 Hz
    [Imp] maximum permanent current
    1.3 x I1
    harmonic current spectrum
    2.9 % x I3
    67.8 % x I5
    18.6 % x I7
    6.2 % x I11
    dynamic withstand current
    2.2 x Isc
    [Ith] conventional free air thermal current
    2 A at 250 V AC 50 Hz
    type of installation
    Indoor installation
    type of cooling
    Forced convection
    connections - terminals
    Pad terminal
    fixing center
    200 x 125 mm
    height
    220 mm
    width
    240 mm
    depth
    160 mm
    product weight
    17.5 kg
    Environment
    standards
    IEC 60068
    IP degree of protection
    IP00
    operating altitude
    <= 2000 m
    ambient air temperature for operation
    0...55 °C at <= 1000 m
    0...50 °C at > 1000...2000 m
    average ambient air temperature for operation
    50 °C at <= 1000 m (average over 24 hours)
    40 °C at <= 1000 m (average over 1 year)
    45 °C at > 1000...2000 m (average over 24 hours)
    35 °C at > 1000...2000 m (average over 1 year)
    climatic withstand
    Relative humidity : 20...80 %
    Salt mist (400 V/50 Hz) : 250 hours
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Product identification
    range
    VarPlus
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Power Factor Correction - VarSet - Low Voltage Capacitor Banks - 2018 Catalogue
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 5/29/18
    Size 639 KB
    Product environmental
    Date
    Size
    Add to My Documents
    Date 4/25/18
    Size 238.8 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.