Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   TeSys D
LXD1J7 Product picture Schneider Electric

LXD1J7

Green premium brand logo
LXD1J7 Product picture Schneider Electric
LXD1J7
Green premium brand logo

TeSys D - contactor coil - LXD1 - 12 V AC 50/60 Hz for 9… 38 A contactor

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product or component type
    Contactor coil
    device short name
    LXD1
    control circuit type
    AC at 50/60 Hz
    [Uc] control circuit voltage
    12 V AC 50/60 Hz
    average resistance
    1.33 Ohm at 20 °C
    inductance of closed circuit
    0.05 H
    product compatibility
    LC1DT20...DT40
    LC1D09...D38
    CAD
    mechanical durability
    15 Mcycles
    maximum operating rate
    3600 cyc/h 60 °C
    Complementary
    coil technology
    Without built-in suppressor module
    control circuit voltage limits
    Drop-out: 0.3...0.6 Uc at 50/60 Hz (at <60 °C)
    Operational: 0.8...1.1 Uc at 50 Hz (at <60 °C)
    Operational: 0.85...1.1 Uc at 60 Hz (at <60 °C)
    inrush power in VA
    70 VA 60 Hz cos phi 0.75 (at 20 °C)
    70 VA 50 Hz cos phi 0.75 (at 20 °C)
    hold-in power consumption in VA
    7.5 VA 60 Hz cos phi 0.3 (at 20 °C)
    7 VA 50 Hz cos phi 0.3 (at 20 °C)
    heat dissipation
    2…3 W at 50/60 Hz
    Environment
    ambient air temperature for operation
    -5…60 °C
    net weight
    0.07 kg
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    LXD1J7 : TeSys D - contactor coil - LXD1 - 12 V AC 50/60 Hz for 9… 38 A contactor
    Description
    TeSys D - contactor coil - LXD1 - 12 V AC 50/60 Hz for 9… 38 A contactor
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    TeSys D - contactor coil - LXD1 - 12 V AC 50/60 Hz for 9… 38 A contactor
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LXD1J7 : TeSys D - contactor coil - LXD1 - 12 V AC 50/60 Hz for 9… 38 A contactor
    Description
    TeSys D - contactor coil - LXD1 - 12 V AC 50/60 Hz for 9… 38 A contactor
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    TeSys D - contactor coil - LXD1 - 12 V AC 50/60 Hz for 9… 38 A contactor
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LXD1J7 : TeSys D - contactor coil - LXD1 - 12 V AC 50/60 Hz for 9… 38 A contactor
    Description
    TeSys D - contactor coil - LXD1 - 12 V AC 50/60 Hz for 9… 38 A contactor
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    TeSys D - contactor coil - LXD1 - 12 V AC 50/60 Hz for 9… 38 A contactor
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /