Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Unica
MGU3.462.12 Product picture Schneider Electric

MGU3.462.12

Green premium brand logo
MGU3.462.12 Product picture Schneider Electric
MGU3.462.12
Green premium brand logo

Unica Top/Class - SAT single shield socket - male individual - graph.

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    aesthetic name
    Unica Top - Unica Class
    product or component type
    SAT socket
    device presentation
    Mechanism
    TV socket type
    Male individual
    colour tint
    Graphite
    Complementary
    SAT connector
    Male IEC 9.52 mm
    path attenuation
    11 dB TV signal5…2150 MHz
    DC current flow
    No
    number per line
    1
    number of modules
    2 modules
    material
    ASA + PC: mechanism cover
    fixing mode
    Clip-in
    depth
    28 mm
    width
    45 mm
    height
    45 mm
    embedding depth
    18 mm
    net weight
    0.073 kg
    Environment
    IP degree of protection
    IP20
    IK degree of protection
    IK01
    ambient air temperature for operation
    15…35 °C
    ambient air temperature for storage
    0…35 °C
    environmental characteristic
    Acetone
    Alcohol
    Liquid soap
    Petrol
    Oil
    Bleach
    UV resistant
    Window-cleaning fluid
    standards
    EMC directive
    R.D. 279/1999
    DIN 45330
    UNE 20-523-79 (2e)
    R.D. 1/1998
    EN 50083-1
    DIN 45325
    EN 50083-4
    EN 50083-2
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    58 g
    Package 1 Height
    4 cm
    Package 1 width
    6.5 cm
    Package 1 Length
    6.5 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    10
    Package 2 Weight
    636 g