Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Unica
MGU6.802.57 Product picture Schneider Electric

MGU6.802.57

MGU6.802.57 Product picture Schneider Electric
MGU6.802.57

Unica Quadro - cover frame - 2 modules - titanium

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Unica
    device application
    Mounting
    product or component type
    Cover frame
    aesthetic name
    Unica Quadro
    number of modules
    2 modules
    fixing mode
    Clip-in
    cover frame colour tint
    Titanium
    Complementary
    material
    ABS (acrylonitrile butadiene-styrene): cover frame
    standards
    EN 60669-1
    height
    87 mm
    width
    116 mm
    depth
    14 mm
    net weight
    0.018 kg
    market segment
    Residential
    Small commercial
    Environment
    IK degree of protection
    IK01
    IP degree of protection
    IP20
    environmental characteristic
    Petrol
    Oil
    UV resistant
    Bleach
    Liquid soap
    Window-cleaning fluid
    Alcohol
    Ammonia
    Acetone
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more
    View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MGU6.802.57 : MGU6.802.57_ROHS_DECLARATION
    Description
    MGU6.802.57_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 11/25/20
    Description
    MGU6.802.57_ROHS_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.