Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Merten System M
MTN2300-0460 Product picture Schneider Electric

MTN2300-0460

Green premium brand logo
MTN2300-0460 Product picture Schneider Electric
MTN2300-0460
Green premium brand logo

SCHUKO socket-outlet, shutter, screwless terminals, aluminium, System M

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    aesthetic name
    M-Smart
    M-Arc
    M-Elegance
    M-Plan
    System M
    M-Plan glass
    M-Star
    product or component type
    Socket-outlet
    device presentation
    Mechanism with central plate
    outlet standard
    German
    socket additional information
    Shuttered
    Complementary
    outlet poles configuration
    2P + E
    wiring device mounting
    Flush
    fixing mode
    By screws and claws
    [In] rated current
    16 A
    [Ue] rated operational voltage
    250 V
    colour tint
    Aluminium
    connections - terminals
    Screwless terminals
    material
    Polycarbonate matt
    surface treatment
    Varnished
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English12
    • French1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 4.8 MB
    Date 12/4/19
    prp.document.label.format pdf
    Size 344.5 KB
    Date 8/7/19
    prp.document.label.format pdf
    Size 406.1 KB
    Date 7/9/19
    prp.document.label.format pdf
    Size 5.1 MB
    Date 12/19/17
    prp.document.label.format pdf
    Size 290.7 KB
    Date 7/6/17
    prp.document.label.format pdf
    Size 1.1 MB
    Date 6/22/17
    prp.document.label.format pdf
    Size 594.4 KB
    Date 11/7/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MTN2300-0460 : MTN2300-0460_ROHS_CHINA_DECLARATION
    Description
    MTN2300-0460_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    MTN2300-0460_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 995.3 KB
    Date 6/27/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN2300-0460 : MTN2300-0460_ROHS_DECLARATION
    Description
    MTN2300-0460_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    MTN2300-0460_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1 MB
    Date 6/22/09
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN2300-0460 : MTN2300-0460_REACH_DECLARATION
    Description
    MTN2300-0460_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    MTN2300-0460_REACH_DECLARATION
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /