Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Merten Antique / Artec / Trancent
MTN2310-4019 Product picture Schneider Electric

MTN2310-4019

MTN2310-4019 Product picture Schneider Electric
MTN2310-4019

SCHUKO sock.-out. w. hng.lid, shut., screwl. term., pol.wht.,Art./Tran./Antique

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    aesthetic name
    Artec
    Antique
    product or component type
    Socket-outlet
    device presentation
    Mechanism with central plate
    outlet standard
    German
    socket additional information
    Shuttered
    With hinged lid
    Complementary
    outlet poles configuration
    2P + E
    wiring device mounting
    Flush
    fixing mode
    By screws and claws
    [In] rated current
    16 A
    [Ue] rated operational voltage
    250 V
    colour tint
    Polar white
    colour code
    RAL 9010
    connections - terminals
    Screwless terminals
    material
    Polycarbonate glossy
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French1
    • Spanish1
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 344.5 KB
    Date 8/7/19
    prp.document.label.format pdf
    Size 406.1 KB
    Date 7/9/19
    prp.document.label.format pdf
    Size 5.1 MB
    Date 12/19/17
    prp.document.label.format pdf
    Size 290.7 KB
    Date 7/6/17
    prp.document.label.format pdf
    Size 1.1 MB
    Date 6/22/17
    prp.document.label.format pdf
    Size 594.4 KB
    Date 11/7/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MTN2310-4019 : SCHUKO sock.-out. w. hng.lid, shut., screwl. term., pol.wht.,Art./Tran./Antique
    Description
    SCHUKO sock.-out. w. hng.lid, shut., screwl. term., pol.wht.,Art./Tran./Antique
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    SCHUKO sock.-out. w. hng.lid, shut., screwl. term., pol.wht.,Art./Tran./Antique
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 995.3 KB
    Date 6/27/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN2310-4019 : SCHUKO sock.-out. w. hng.lid, shut., screwl. term., pol.wht.,Art./Tran./Antique
    Description
    SCHUKO sock.-out. w. hng.lid, shut., screwl. term., pol.wht.,Art./Tran./Antique
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    SCHUKO sock.-out. w. hng.lid, shut., screwl. term., pol.wht.,Art./Tran./Antique
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN2310-4019 : SCHUKO sock.-out. w. hng.lid, shut., screwl. term., pol.wht.,Art./Tran./Antique
    Description
    SCHUKO sock.-out. w. hng.lid, shut., screwl. term., pol.wht.,Art./Tran./Antique
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    SCHUKO sock.-out. w. hng.lid, shut., screwl. term., pol.wht.,Art./Tran./Antique
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /