Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Merten Aquadesign
MTN3616-0000 Product picture Schneider Electric

MTN3616-0000

Green premium brand logo
MTN3616-0000 Product picture Schneider Electric
MTN3616-0000
Green premium brand logo

Two-way switch insert 1 pole, flush-mounted, 16 AX, AC 250 V, screwl. term.

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Merten inserts
    product or component type
    Rocker push-button
    device presentation
    Mechanism
    Complementary
    switch function
    2-way
    actuator
    Rocker
    device mounting
    Flush
    fixing mode
    By screws and claws
    [Ue] rated operational voltage
    250 V
    rated current
    16 AX
    maximum switching current
    10 A
    number of rocker
    1
    pilot light
    Locator
    material
    Metal
    Plastic
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French1
    • German2
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 11.4 MB
    Date 10/23/19
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 429.5 KB
    Date 8/8/19
    prp.document.label.format pdf
    Size 464.1 KB
    Date 12/20/18
    prp.document.label.format pdf
    Size 4.4 MB
    Date 12/19/17
    prp.document.label.format pdf
    Size 757.8 KB
    Date 11/17/16
    prp.document.label.format pdf
    Size 2.5 MB
    Date 8/29/16
    prp.document.label.format pdf
    Size 1.2 MB
    Date 7/1/10
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MTN3616-0000 : Two-way switch insert 1 pole, flush-mounted, 16 AX, AC 250 V, screwl. term.
    Description
    Two-way switch insert 1 pole, flush-mounted, 16 AX, AC 250 V, screwl. term.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    Two-way switch insert 1 pole, flush-mounted, 16 AX, AC 250 V, screwl. term.
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 818.1 KB
    Date 1/23/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN3616-0000 : Two-way switch insert 1 pole, flush-mounted, 16 AX, AC 250 V, screwl. term.
    Description
    Two-way switch insert 1 pole, flush-mounted, 16 AX, AC 250 V, screwl. term.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    Two-way switch insert 1 pole, flush-mounted, 16 AX, AC 250 V, screwl. term.
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN3616-0000 : Two-way switch insert 1 pole, flush-mounted, 16 AX, AC 250 V, screwl. term.
    Description
    Two-way switch insert 1 pole, flush-mounted, 16 AX, AC 250 V, screwl. term.
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    Two-way switch insert 1 pole, flush-mounted, 16 AX, AC 250 V, screwl. term.
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /