Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System M
MTN4030-3215 Product picture Schneider Electric

MTN4030-3215

Green premium brand logo
MTN4030-3215 Product picture Schneider Electric
MTN4030-3215
Green premium brand logo

Real glass frame, 3-gang, Mahogany brown, M-Elegance

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Merten System M
    aesthetic name
    M-Elegance glass
    product or component type
    Cover frame
    colour tint
    Mahogany brown
    Complementary
    number of gangs
    3 gangs
    mounting mode
    Horizontal and vertical
    material
    Glass brilliant
    surface treatment
    Transparent
    market segment
    Small commercial
    Residential
    Environment
    IP degree of protection
    IP20