Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten Antique / Artec / Trancent
MTN438044 Product picture Schneider Electric

MTN438044

MTN438044 Product picture Schneider Electric
MTN438044

Rocker with indicator window, white, Artec/Antique

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Merten Artec
    Merten Antique
    aesthetic name
    Artec
    Antique
    product or component type
    Rocker with indicator
    colour tint
    White
    colour code
    RAL 1013
    wiring device additional information
    With lighting window
    Complementary
    product destination
    single switch
    material
    Polycarbonate brilliant
    fixing mode
    By clamp
    Environment
    IP degree of protection
    IP20
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight