Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Merten System M
MTN4562-0319 Product picture Schneider Electric

MTN4562-0319

MTN4562-0319 Product picture Schneider Electric
MTN4562-0319

Cen.pl. f. 2-gang modular jack w. dust slide, polar white, glossy, System M

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    aesthetic name
    M-Star
    M-Plan glass
    M-Smart
    M-Elegance
    M-Plan
    System M
    M-Arc
    product or component type
    Central plate
    device presentation
    Central plate
    colour tint
    Polar white
    colour code
    RAL 9010
    Complementary
    product destination
    Modular jack connector
    wiring device mounting
    Flush
    fixing mode
    By clamp
    material
    Polycarbonate matt
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    12 g
    Package 1 Heig