Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   CONNECT
MTN507502 Product picture Schneider Electric

MTN507502

MTN507502 Product picture Schneider Electric
MTN507502

CONNECT radio receiver, flush-mounted, 2-gang switch

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Connect
    product or component type
    Switch actuator
    bus type
    Wireless z-wave
    number of contacts
    2
    IP degree of protection
    IP20
    Complementary
    operating mode
    Manual
    function available
    With integrated bus coupling unit
    wiring device mounting
    Flush
    [Ue] rated operational voltage
    230 V
    [In] rated current
    6 A
    switching capacity in W
    600
    local signalling
    LED
    Offer Sustainability
    EU RoHS Directive
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English8
    • Dutch1
    • French1
    • German1
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 793.7 KB
    Date 2/9/11
    prp.document.label.format pdf
    Size 262.6 KB
    Date 10/20/08
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 215.6 KB
    Date 2/19/09
    prp.document.label.format pdf
    Size 234.4 KB
    Date 2/19/09
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 192.9 KB
    Date 1/27/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN507502 : CONNECT radio receiver, flush-mounted, 2-gang switch
    Description
    CONNECT radio receiver, flush-mounted, 2-gang switch
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    CONNECT radio receiver, flush-mounted, 2-gang switch
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN507502 : CONNECT radio receiver, flush-mounted, 2-gang switch
    Description
    CONNECT radio receiver, flush-mounted, 2-gang switch
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    CONNECT radio receiver, flush-mounted, 2-gang switch
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 130.6 KB
    Date 3/17/10
    Description
    Product datasheet
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /