Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

View all   Merten Antique / Artec / Trancent
MTN5131-0000 Product picture Schneider Electric

MTN5131-0000

Green premium brand logo
MTN5131-0000 Product picture Schneider Electric
MTN5131-0000
Green premium brand logo

Rotary dimmer insert for ohmic load with on/off switch, 40-400 W

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Merten
    range of product
    Merten inserts
    product or component type
    Dimmer
    Complementary
    dimmer type
    Rotary dimmer
    dimmer control
    Rotary push type
    control type
    Rotary push type
    switch function
    1-pole
    load type
    incandescent lamp
    230 V halogen lamp
    power range
    Incandescent lamp: 40...400 W
    Halogen lamp: 40...400 W
    rated current/voltage
    10 A at 230 V AC
    protection type
    Fuse protection
    associated fuse rating
    6.3 A
    connections - terminals
    Screw terminals
    number of loop terminals
    1
    shape of screw head
    Pozidriv No 1 and combi
    clamping connection capacity
    1.5...2.5 mm² for solid cable(s)
    1.5...2.5 mm² for solid stranded cable(s)
    device mounting
    Flush
    embedding depth
    29 mm
    height
    71 mm
    width
    71 mm
    Environment
    standards
    EN 60669-2-1
    EN 60669-1
    product certifications
    CE
    FI
    NEMKO
    IP degree of protection
    IP20 with front plate
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • German2
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 344.7 KB
    Date 2/8/12
    prp.document.label.format pdf
    Size 629.5 KB
    Date 2/7/12
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.2 MB
    Date 10/9/19
    prp.document.label.format pdf
    Size 218.4 KB
    Date 10/14/15
    prp.document.label.format pdf
    Size 1.4 MB
    Date 10/12/15
    prp.document.label.format pdf
    Size 1.1 MB
    Date 9/30/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    MTN5131-0000 : Rotary dimmer insert for ohmic load with on/off switch, 40-400 W
    Description
    Rotary dimmer insert for ohmic load with on/off switch, 40-400 W
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Rotary dimmer insert for ohmic load with on/off switch, 40-400 W
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN5131-0000 : Rotary dimmer insert for ohmic load with on/off switch, 40-400 W
    Description
    Rotary dimmer insert for ohmic load with on/off switch, 40-400 W
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Rotary dimmer insert for ohmic load with on/off switch, 40-400 W
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    MTN5131-0000 : Rotary dimmer insert for ohmic load with on/off switch, 40-400 W
    Description
    Rotary dimmer insert for ohmic load with on/off switch, 40-400 W
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Rotary dimmer insert for ohmic load with on/off switch, 40-400 W
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /