Egypt and North East Africa (English)
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Add to My Products Remove from My Products

  • Main
    range
    Merten
    range of product
    Merten inserts
    product or component type
    Dimmer
    Complementary
    dimmer type
    Rotary dimmer
    Universal
    dimmer control
    Rotary push type
    control type
    Rotary push type
    switch function
    1-pole 2-way
    load type
    Incandescent lamp :
    Halogen lamp : @230 V
    Conventional transformer :
    Electronic transformer :
    power range
    Incandescent lamp : 20...420 W
    Halogen lamp : 20...420 W
    Electronic transformer : 20...420 W
    Conventional transformer : 20...420 VA
    rated current/voltage
    10 A - 230 V AC
    protection type
    Electronic short-circuit and automatic overload protection
    connections - terminals
    Screw terminals
    number of loop terminals
    1
    shape of screw head
    Pozidriv No 1 and combi
    clamping connection capacity
    1.5...2.5 mm² solid cable(s)
    1.5...2.5 mm² solid stranded cable(s)
    device mounting
    Flush
    embedding depth
    29 mm
    height
    71 mm
    width
    71 mm
    Environment
    standards
    EN 60669-1
    EN 60669-2-1
    product certifications
    CE
    NEMKO
    SEMKO
    IP degree of protection
    IP20
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    • Spanish
    • French
    • German
    Catalogue
    Date
    Size
    Add to My Documents
    LSB02869 System M Catalogue 01/2017 (Version 1.4)
    User guide
    Date
    Size
    Add to My Documents
    Universal rotary dimmer insert for capacitive and inductive loads (Version 1)
    Certificate
    Date
    Size
    Add to My Documents
    NF Certificate (Version 1.0)
    Date 7/29/17
    Size 951.3 KB
    AENOR Certificate (Version 1.0)
    Date 2/7/18
    Size 738.7 KB
    NF Certificate (Version 1.0)
    Date 9/8/14
    Size 121.2 KB
    VDE Certificate (Version 1.0)
    Date 1/4/19
    Size 3.5 MB
    FIMKO Certificate (Version 1.0)
    Date 11/21/17
    Size 1.3 MB
    NEMKO Certificate (Version 1.0)
    Date 11/21/17
    Size 221.2 KB
    Catalogue page
    Date
    Size
    Add to My Documents
    Merten System Design Catalogue pages 05/2018 (Version 1.2)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 4/4/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 4/4/19
    Size 195.3 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.