Egypt and North East Africa (English)
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Merten
    range of product
    Merten inserts
    product or component type
    Dimmer
    Complementary
    dimmer type
    1...10 V controller
    dimmer control
    Rotary push type
    control type
    Rotary push type
    switch function
    1-pole
    load type
    10 x fluorescent tube :
    power range
    Fluorescent tube : 58 W
    rated current/voltage
    10 A - 230 V AC
    protection type
    Fuse protection
    associated fuse rating
    1.7 A
    connections - terminals
    Screw terminals
    shape of screw head
    Pozidriv No 1 and combi
    clamping connection capacity
    1.5...2.5 mm² solid cable(s)
    1.5...2.5 mm² solid stranded cable(s)
    device mounting
    Flush
    embedding depth
    29 mm
    height
    71 mm
    width
    71 mm
    product compatibility
    Siemens ballast
    Helvar ballast
    Osram ballast
    Philips ballast
    Environment
    standards
    EN 60669-1
    EN 60669-2-1
    product certifications
    NEMKO
    SEMKO
    CE
    FI
    IP degree of protection
    IP20 (with front plate)
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents & Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    LSB02869 System M Catalogue 01/2017 (Version 1.4)
    User guide
    Date
    Size
    Add to My Documents
    Electronic potentiometer insert 1-10 V (Version 1)
    Certificate
    Date
    Size
    Add to My Documents
    NEMKO Certificate (Version 1.0)
    Date 7/29/17
    Size 158.8 KB
    Catalogue page
    Date
    Size
    Add to My Documents
    Merten System Design Catalogue pages 05/2018 (Version 1.2)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 6/15/19
    Size 195.3 KB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 6/15/19
    Size 195.3 KB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.