Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   SpaceLogic KNX
MTN616790 Product picture Schneider Electric

MTN616790

Green premium brand logo
MTN616790 Product picture Schneider Electric
MTN616790
Green premium brand logo

Remote sensor for room temperature control unit UP/PI, black

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    KNX
    product or component type
    Temperature sensor
    colour tint
    Black
    colour code
    RAL 9005
    Complementary
    bus type
    KNX
    Environment
    IP degree of protection
    IP20
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    169 g
    Package 1 Height