Egypt and North East Africa (English)
Welcome to the Schneider Electric Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region
MTN6180-6034 Product picture Schneider Electric

View all KNX

MTN6180-6034

MTN6180-6034 Product picture Schneider Electric
View all KNX
MTN6180-6034

KNX Push-button Pro, anthracite, System Design

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    KNX
    aesthetic name
    System Design
    product or component type
    Push-button pro
    colour tint
    Anthracite matt
    colour code
    RAL 7024
    Complementary
    control type
    Proximity function
    device mounting
    Flush
    number of FUNCTION keys
    4
    function available
    Pulse edges trigger 1-, 2-, 4- or 8-bit telegrams
    Pulse edges with 2-byte telegrams
    8-bit linear regulator
    Scene retrieval
    Scene saving
    Push-button with 1 to 4 operating buttons
    With status displays
    Backlit symbols
    Behaviour and brightness of the status displays
    Night mode: LEDs light up with reduced brightness
    Express setting: Calls up a pre-set configuration
    Advanced setting: Individual configuration
    Switching, toggling, dimming (single/dual-surface)
    Blind (single/dual-surface)
    Disable functions
    Programmable with ETS4 and higher
    Dismantling protection with accesories
    local signalling
    LED
    marking
    With symbols
    material
    Plastic
    surface treatment
    Varnished
    Environment
    IP degree of protection
    IP20
    environmental health and issues
    Halogen free
    Offer Sustainability
    Product environmental profile
    Available
    Product end of life instructions
    Available
  • Documents & Downloads

    Language
    • English
    • Spanish
    • Danish
    • French
    • Finnish
    • Hungarian
    • Dutch
    • Norwegian
    • Portuguese
    • Russian
    • Greek
    • Polish
    • Italian
    • Romanian
    • German
    • Swedish
    Catalogue
    Date
    Size
    Add to My Documents
    KNX-Catalogue-11-2018 (Version 4.9)
    Date 11/30/18
    Size 42.7 MB
    User guide
    Date
    Size
    Add to My Documents
    KNX Push-button Pro, User Guide, System Design, EN (Version 0)
    Foil set for KNX Push-button Pro, User Guide (Version 0)
    CAD
    Date
    Size
    Add to My Documents
    KNX Schneider Electric BIM data (Building Information Modeling) (Version 1.1)
    Catalogue page
    Date
    Size
    Add to My Documents
    Merten System Design Catalogue pages 05/2018 (Version 1.2)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    CE declaration of conformity (Version 1.0)
    Date 3/27/17
    Size 223.3 KB
    Software - ETS4
    Date
    Size
    Add to My Documents
    1 Package System Design Software ETS4-ETS5.x (knxprod), Package with all products in System Design (Version 17.9)
    MTN6180-60xx Software ETS4-ETS5.x (knxprod) (Version 1.1)
    0 Package Schneider-Electric International Software ETS4-ETS5.x (knxprod), Package with all international products for Schneider-Electric (Version 17.9)
    System user guide
    Date
    Size
    Add to My Documents
    KNX/IP-Router REG-K (Version 0)
    Date 1/15/18
    Size 4.9 MB
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.