Welcome to the Schneider Electric Website

Welcome to our website.

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   KNX
MTN626844 Product picture Schneider Electric

MTN626844

MTN626844 Product picture Schneider Electric
MTN626844

Rockers f. 2-gng pbtn module w. up/dwn arrw imp., wht,glos.,Art./Antique

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    KNX
    aesthetic name
    Artec
    Antique
    product or component type
    Touch rocker
    bus type
    KNX
    colour tint
    White glossy
    colour code
    RAL 1013
    Complementary
    product destination
    bus system
    material
    Polycarbonate brilliant
    Packing Units
    Package 1 Weight
    0.015 kg
    Package 1 Height
    22.000 mm
    Package 1 width
    74.000 mm
    Package 1 Length
    74.000 mm
    Contractual warranty
    Warranty
    18 months